Description
The ADT-XDS560U supports all of the advanced capabilities of TI's latest DSP and ARM processors. These capabilities include high-speed Real-Time Data Exchange (RTDX)™, for lightning speed downloads and AET to quickly find and fix real-time software problems. The ADT-XDS560U can automatically adjust the emulation TCLK from 64k Hz to 40M Hz according to the system EMC condition, which can provide the reliable emulation. Drivers are provided for Windows® ME, 2000/XP. It supports all versions of Code Composer and CCS IDE including v2.2, V3.3 and above.
Software Details
| Name or Standard/Profile | Acredit 560USB JTAG Realtime Emulator |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Cost-Effective XDS560 USB Emulator
Real-time, non-intrusive Advanced Event Triggering capability
High-Speed RTDX™ Support with data rates of over 2 MB/s
TI Product Family Experience
- C62x DSP
- C67x DSP
- TMS320C645x DSP
- C55x Dual MAC DSP
- DaVinci DM64x DSP
- C54x DSP
- DaVinci DM64x SOC
- DaVinci DM3x SOC
- C647x DSP
- TMS320DM646x SOC
- OMAP-L1x
- DaVinci DM37x SOC
- ARM9 GPP
- C64x DSP
- TMS320DM643x DSP
- OMAP3503/15 ARM Cortex-A8
- C674x Low Power DSP
- OMAP3525/30 SOC

Cart