Description
The XDS510USB PLUS JTAG Emulator allows the user High-Speed direct access between the host computer and the DSP using the IEEE 1149.1 IEEE JTAG Interface. A JTAG emulation connection is required for debugging software, downloading code and flash programming Texas Instruments JTAG DSPs and TMS470 devices.
Software Details
| Name or Standard/Profile | XDS510USB PLUS JTAG Emulator |
| Supported Tools/Features | Supports Code Composer Studio v3.1 and later under Windows OSes. Supports Code Composer Studio v5 and later under Windows and Linux OSes. |
| eXpress DSP Compliant | Yes |
| Free Evaluation | Not Available |
Benefits
The XDS510USB PLUS supports Adaptive Clocking and low voltage JTAG I/O (down to +1.8V). It is supported by Code Composer Studio for development requirements and supported by the standalone SDFlash utility from Spectrum Digital.
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- User Guide - http://emulators.spectrumdigital.com/
- Datasheets - http://emulators.spectrumdigital.com/files/Emulator_Comparison.pdf
TI Product Family Experience
- C55x Dual MAC DSP
- Stellaris® ARM® Cortex-M MCUs
- 1000 Series
- DaVinci DM37x SOC
- LM4F210 Series
- C54x DSP
- TMS320C645x DSP
- C28x Delfino Floating-point MCUs
- DaVinci DM3x SOC
- X00 Series
- AM1x ARM9
- AM37x ARM Cortex-A8
- C6000 Multicore DSP
- TMS470M ARM Cortex-M3
- C28x + ARM Cortex-M3 MCUs
- C28x Fixed-point MCUs
- C674x Low Power DSP
- 9000 Series
- DaVinci DM81x SOC
- LM4F120 Series
- LM4F230 Series
- C67x DSP
- C28x Piccolo MCUs
- 5000 Series
- Sitara ARM Cortex-A Processors
- AM389x ARM Cortex-A8
- TMS320C6A816x Processor
- AM38x ARM Cortex-A8
- C5000 Ultra Low Power DSP
- C62x DSP
- TMS320DM643x DSP
- AM35x ARM Cortex-A8
- OMAP3503/15 ARM Cortex-A8
- RM4 ARM Cortex-R4
- LM4F130 Series
- AM335x ARM Cortex-A8
- C64x DSP
- TMS320DM646x SOC
- 2000 Series
- Hercules Safety ARM MCUs
- C6000 DSP+ARM Processor
- C667x DSP
- C6000 Power Optimized DSP
- TMS470 ARM7TDMI®-Based Industrial MCUs
- C2000 32-bit Real-time Control MCUs
- 3000 Series
- TMS570 ARM Cortex-R4
- TMS320DM814x SOC
- ARM
- DaVinci DM64x DSP
- C24x 16-bit Series
- DaVinci Video Processors
- DaVinci DM64x SOC
- OMAP-L1x
- C647x DSP
- 8000 Series
- 6000 Series
- OMAP3525/30 SOC
- LM4F110 Series

Cart