Description
The USB560 supports all of the advanced capabilities of Texas Instruments latest DSPs. These capabilities include high-speed Real-Time Data Exchange (RTDX)™, for lightning speed downloads and Advanced Event Triggering to quickly find and fix real-time software problems. The compact emulator pod features a variable TCK (timing clock) up to 35 MHz and includes a detachable, 5 1/2 foot multi-voltage cable/pod assembly. Drivers are provided for Windows® 98, ME, 2000/XP. Software compatibility includes all versions of Code Composer and Code Composer Studio including v2.2 and above.
Software Details
| Name or Standard/Profile | Blackhawk USB560M JTAG Emulator |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
High-Speed RTDX™ Support with data rates of over 2 MB/sec
Real-time, non-intrusive Advanced Event Triggering capability
High-Speed USB2.0 (480 Mbits/sec) port
Flexible 5 1/2 foot high-speed micro coax cable
TI Product Family Experience
- C67x DSP
- C64x DSP
- DaVinci DM64x DSP
- DaVinci DM64x SOC
- TMS320C6414T/15T/16T DSPs
- ARM9 GPP
- C54x DSP
- C55x Dual MAC DSP
- TMS320DM643x DSP
- TMS320C672x DSPs
- C62x DSP
- TMS320C645x DSP
- TMS320C642x DSPs

Cart