Description
SAU510-USB ISO PLUS allows to connect a DSP-based target device to host PC/laptop via JTAG (IEEE 1149.1) Interface. Using this emulator you can debug software, download code to DSP and MCU.
Software Details
| Name or Standard/Profile | SAU510-USB ISO PLUS |
| Supported Tools/Features | JTAG Emulator |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Supports Texas Instrument's Digital Signal Processors (C2000, C5000, C6000, DaVinciTM, OMAPTM, ARM CortexTM) and TMS470R1x 16/32-bit RISC Microcontrollers with JTAG interface (IEEE 1149.1) from Texas Instruments; Compatible with Texas Instrument's XDS510 emulator; Provides voltage isolation 2500VRMS between PC and target device; Advanced emulation controller enables high performance; Supports from +1.65 volt up to +5 volt JTAG interfaces
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- User Guide - http://www.sauris.de/product_files/SAU_510_UG0906.pdf
- Software - http://www.sauris.de/product_files/sau510usb_Install-v1.2.0.7.zip
- Test Data - http://www.sauris.de/product_files/SAU_510_IG0906.pdf
TI Product Family Experience
- DaVinci Video Processors
- C28x Delfino Floating-point MCUs
- C28x Piccolo MCUs
- Sitara ARM Cortex-A Processors
- C5000 Ultra Low Power DSP
- C6000 Power Optimized DSP
- C24x 16-bit Series
- C6000 DSP+ARM Processor
- C28x Fixed-point MCUs
- OMAP-L1x
- C2000 32-bit Real-time Control MCUs
- TMS320C3X DSPs
- C28x + ARM Cortex-M3 MCUs

Cart