Description
TDS560USB real time emulator offers high-speed Real-Time Data Exchange (RTDX) capabilities and increased download speeds. In addition, the TDS560USB offers Advanced Event Triggering capability with event sequence detection and breakpointing, which provides unmatched levels of application visibility and control to help customers quickly find and fix intermittent real-time problems. TDS560USB2.0 can automatically adjust the emulation TCLK from 64k Hz to 40M Hz according to the system EMC condition, which can provide the reliable emulation. TDS560USB2.0 supports both 14-pin and 20-pin header.
Software Details
| Name or Standard/Profile | TDS560USB USB Emulator |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Automatically adjust the emulation TCLK from 64k Hz to 40M Hz according to the system EMC condition.
Supports both 14pin and 20pin headers.
Real-Time Debug, Advanced Event Triggering, high speed RTDX.
TI Product Family Experience
- C54x DSP
- C62x DSP
- TMS320C2X DSPs
- C647x DSP
- TMS320C3X DSPs
- TMS320C4X DSPs
- TMS320C8X DSPs
- C55x Dual MAC DSP
- TMS320DM643x DSP
- DaVinci DM3x SOC
- DaVinci DM64x SOC
- TMS320C1X DSPs
- TMS320C645x DSP
- OMAP35x Processor
- ARM9 GPP
- C64x DSP
- DaVinci DM64x DSP
- OMAP-L1x
- AM1x ARM9
- AM17x ARM9
- TMS320C5X DSPs
- C67x DSP
- TMS320DM646x SOC
- C674x Low Power DSP
- AM35x ARM Cortex-A8

Cart