Description
The CAS-1000-I2C/E™ has all the power, flexibility, and features needed to debug, validate, and test the I2C bus circuitry on a printed circuit board. It is an advanced instrument used in the monitoring and testing of boards and systems incorporating one or more I2C communication busses. The CAS-1000-I2C/E can be used to monitor and log I2C bus traffic in real-time, generate I2C transactions to exercise the bus and communicate to its components, in-system programming of I2C EEPROMs, validate bus specification compliance, confirm I2C protocol of bus traffic, and emulate I2C-compatible devices.
Software Details
| Name or Standard/Profile | CAS-1000-I2C/E |
| eXpress DSP Compliant | No |
| Free Evaluation | Not Available |
Benefits
Active programmable and interactive traffic generation supporting all modes
Non-intrusive traffic monitoring/recording with time-stamping and message filtering
High-speed analysis of I2C and SMBus
TI Product Family Experience
- C64x DSP
- C674x Low Power DSP
- OMAP3503/15 ARM Cortex-A8
- TMS320C4X DSPs
- TMS320C5X DSPs
- C54x DSP
- TMS320DM643x DSP
- TMS320DM646x SOC
- C647x DSP
- DaVinci DM64x SOC
- TMS320C645x DSP
- TMS320C8X DSPs
- C55x Dual MAC DSP
- OMAP3525/30 SOC
- TMS320C6A816x Processor
- TMS320C2X DSPs
- C62x DSP
- DaVinci DM3x SOC
- OMAP-L1x
- AM1x ARM9
- AM37x ARM Cortex-A8
- DaVinci DM37x SOC
- AM389x ARM Cortex-A8
- C67x DSP
- TMS320C3X DSPs
- DaVinci DM64x DSP
- AM35x ARM Cortex-A8
- ARM9 GPP

Cart