G.722.2 (Software Codecs)

Adaptive Digital Technologies, Inc.

Description

Documentation

Business Model

Support Information


Description

The Adaptive Digital Technologies G.722.2 Audio Coder is a real-time implementation of the ITU G.722.2 audio coder also referred to as the Adaptive Multi-Rate Wideband (AMR-WB) codec. Wideband speech coding is a substantial feature in high-fidelity telephony and in telecommunications processes such as audio teleconferencing and program broadcasting.

Software Details
Codec Type Voice / Speech
Name or Standard/Profile G.722.2
Audio/Voice Sample Rate 16kHz
Supported Tools/Features G.722.2/AMR-WB provides improved speech quality due to a wider speech bandwidth of 50-7000 Hz compared to narrowband speech coders which in general are optimized for traditional POTS line quality of 300-3400 Hz. G.722.2/AMR Wide Band codec is based on the Code Excited Linear Prediction (CELP) coding model, the higher bandwidth allows the end user network to experience truer voice signals.
    For CPU utilization and memory requirements follow the link below.
eXpress DSP Compliant Yes
Free Evaluation Available
Benefits

  • Functions are C-callable
  • Multi-Channel Implementation.
  • Completely re-entrant (Channel can interrupt any Channel, any time)
  • The encoder and decoder meet all ITU G.722.2 compliance data files.
  • Includes Packet Loss Concealment Algorithm
  • Includes Support for Discontinuous Transmission (DTX)
  • xDAIS Compliant and xDM Compliant

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • C5000 DSP
  • ARM-Based Processor Platforms
  • C55x DSP
Application(s)
  • Communications Equipment
  • Industrial
  • Personal Electronics
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Russ  Nelson
1-610-8250182-120
http://www.adaptivedigital.com
sales@adaptivedigital.com

Technical Support Contact
Brian  McCarthy
President
1-610-8250182-
http://www.adaptivedigital.com
Brian.McCarthy@adaptivedigital.com

Headquarters
525 Plymouth Road
Suite 316
Plymouth Meeting, Pennsylvania
United States
1-610-8250182
1-610-8257616

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.