CMX-MicroNet (Application Software & Frameworks)

CMX Systems, Inc.

Description

Documentation

Business Model

Support Information


Description

A TCP/IP stack

Software Details
Name or Standard/Profile CMX-MicroNet
Supported Tools/Features CMX-MicroNet is a TCP/IP stack specially crafted to work with virtually all processors. With an extremely small ROM requirement ranging from 5K to 24K and very minimal RAM requirements of about 200 bytes plus buffers for packets. The base CMX-MicroNet software package currently includes UDP, TCP, IP, Modem, SLIP, ICMP Echo, IGMP, and Virtual File. Current Add-On Options available are: HTTP Web Server, DNS Client, FTP, SSL/TLS, SMTP, SNMP, DHCP Client, TFTP Client, Fragmentation, SNTP, PPP, Ethernet and Wireless Ethernet. The CMX-MicroNet stack can work with or without a RTOS.
eXpress DSP Compliant No
Free Evaluation Available
Benefits

Provides connectivity to the internet

Supported Business Model

Design License



TI Product Family Experience
  • C55x DSP
  • MSP430 ultra-low-power MCUs
  • TMS470 ARM7TDMI®-Based Industrial MCUs
  • TM4C12x
  • Other C5000 DSP
  • ARM Cortex-M MCUs
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Chuck  Behrmann
1-941-7995640-222
http://www.cmx.com
chuckb@cmx.com

Headquarters
11161 E. State Rd 70
Suite 110-127
Lakewood Ranch, Florida
United States
1-941-7995640
1-941-7995641

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.