CMX-FFS (Application Software & Frameworks)

CMX Systems, Inc.

Description

Documentation

Business Model

Support Information


Software Details
Name or Standard/Profile CMX-FFS
Supported Tools/Features CMX-FFS is the standard edition flash file system for embedded systems developers and includes 100% Failsafe, Multiple volumes, Wear-leveling, Directories, Boot sector support, and RAM Drive. Additional drivers for CMX-FFS include NOR Flash Driver, NAND Flash Driver and Atmel DataFlash Driver.
eXpress DSP Compliant No
Free Evaluation Not Available



TI Product Family Experience
  • C62x DSP
  • C64x DSP
  • DaVinci DM64x DSP
  • Other C5000 DSP
  • TMS320DM643x DSP
  • Other C6000 DSP
  • ARM9 GPP
  • C55x DSP
  • DaVinci DM64x SOC
  • TMS320C33 DSPs
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Chuck  Behrmann
1-941-7995640-222
http://www.cmx.com
chuckb@cmx.com

Headquarters
11161 E. State Rd 70
Suite 110-127
Lakewood Ranch, Florida
United States
1-941-7995640
1-941-7995641

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.