ALP-4 Controller Suite (Software Development Kits (SDK))

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Description

The ALP‑4 Controller Suite is a proven high-performance development tool for the DLP Discovery 4100 chipset. It comes either as is an integral part of the DLP® V‑Modules and is frequently used with the DLP® Discovery™ Developer Kits as well. It combines control of the DDC4100, extended SDRAM memory, and the USB2.0 interface. All DMD formats of the Discovery™ 4100 platform are supported: XGA, 1080p, and WUXGA. The ALP‑4 USB2.0 driver is robust, validated, UIF compliant and well suited for industrial use. Microsoft® Windows® operating systems are supported up to Windows® 8 both, x32 and x64.

Software Details
Name or Standard/Profile ALP-4 Controller Suite
Operating System Other ‚Windows 7, Windows 8, 64bit, 32bit
Supported Tools/Features ALP-4 basic and high-speed version available
eXpress DSP Compliant No
Free Evaluation Not Available
Benefits

ALP‑4 realizes the maximum switching rates of DLP® Discovery™ 4100 systems:22 727 patterns per second for global switching XGA arrays. Higher frequencies are achieved by area of interest operation. The API offers flexibility and advanced control options: free sequence timing, image scrolling, look-up table sequencing, comprehensive trigger facility, and optional LED control. The USB2.0 PC interface implements an enhanced effective transfer rate by lossless on‑the‑flight compression of data. PCdata rates up to 1.2 Gbit⁄s are achieved that corresponds to 1 600 XGA frames per second.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • Ultraviolet (UV)
  • High Speed Visible
  • Near-Infrared (NIR)
  • DLP Products
  • Micromirror Array (>=1 Million)
Application(s)
  • Automotive
  • Factory Automation & Control
  • Industrial
  • Lighting
  • Medical, Healthcare & Fitness
  • Power Infrastructure
  • Space, Avionics & Defense
  • Lithography, 3D printing, 3D inspection
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.