Embedded HPC (SW Development Tools, IDEs, Compilers)

Signalogic, Inc.

Description

Documentation

Business Model

Support Information


Description

Embedded and remote applications prohibit conventional HPC / accelerator solutions due to severe space (volume) and power constraints, and in some cases weight constraints. It's prohibitive to install a 300 W, 2-slot thick, 7 lb. GPU board (or equivalent Xeon Phi board) on a small form-factor motherboard such as mini-ITX, PC104+, or similar. CIM accelerators solve these constraints, providing a dramatic increase in "HPC Density", which we measure as Performance / Power / Volume / Weight. (GFlop/W/cm3/lb)

Software Details
Name or Standard/Profile Embedded HPC
Supported Tools/Features •Robot HPC, Robot Vision •Drone HPC, Drone Video •Satellite HPC •Vehicle HPC and mobile HPC-truck, ship, military •Remote Equipment •Dense, private clouds •Self-Driving Vehicles •Harsh Environment HPC
eXpress DSP Compliant No
Free Evaluation Not Available
Benefits

•Low Size, Weight and Power (Low SWaP) •Single-slot PCIe card •Accelerate Atom CPU based mini-ITX motherboards by 500x •OpenMP programming interface (using C/C++ source) •Supports Atom, Quark, and ARM based small form-factor motherboards



TI Product Family Experience
  • C6000 DSP
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Technical   Sales
1-214-3495551
http://www.signalogic.com
info@signalogic.com

Technical Support Contact
Jeff   Brower
1-214-3495551-
http://www.signalogic.com
dspinfo@signalogic.com

Headquarters
9617 Wendell Rd
Dallas, Texas
United States
1-214-3495551
1-214-3430163

Other Offices

Reference Designs, System Modules & ODM Products
9617 Wendell Rd
Dallas, Texas
75243
United States
12143495551

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.