Keystone II SoC Solution (Operating Systems (OS/RTOS))

Enea Platinum Member

Description

Documentation

Business Model

Support Information


Description

Enea’s Keytstone II SoC solution is a complete stack of operating system and communications software for the TI Keystone II architecture. It includes a Yocto based commercial Linux distribution, DSP operating system (OSEck®) and an optimized communication service between ARM cores, DSP cores, and external CPUs in the system (LINX). Enea provides a future proof, easily portable solution, with full commercial grade support for the entire platform. The Keystone II SoC solution may also be used on HP Moonshot servers with HP Proliant m800 cartridges.

Software Details
Name or Standard/Profile Keystone II SoC Solution
Operating System Linux, RTOS
eXpress DSP Compliant No
Free Evaluation Not Available
Benefits

The SoC solution provides excellent hard real-time deterministic and throughput characteristics on Keystone II with components tested individually and integrated in one solution: a) OSEck running AMP on c66x DSP cores, b) ENEA Linux running SMP on ARM A15 cores, c) DSP boot loading via shell into the ARM Linux cores, d) LINX IPC between all ARM/DSP cores, also over Ethernet and sRIO between other KeyStone II devices or LINX enabled nodes, e) Shared Eclipse-based debug and profiling environment both for ENEA Linux (Yocto ProjectTM ADT tools) and OSEck (ENEA Optima®). Optima is integrated with

Supported Business Model

Design License
Royalty
Open Source

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • KeyStone Multicore Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Michael  Christofferson
01-202-2365432
http://www.enea.com
michael.christofferson@enea.com

Headquarters
Jan Stenbecks Torg 17
P.O. Box 1033
Kista, Sweden
46-8-50714000
46-8-50714040

Other Offices
Enea HQ
Software
Jan Stenbecks Torg 17
Kista, 16426
Sweden
46850714000

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.