SBC Decoder (Software Codecs)

SPIRIT DSP

Description

Documentation

Business Model

Support Information


Software Details
Codec Type Audio
Name or Standard/Profile SBC Decoder
MIPS / MCPS performance 5.5
Audio/Voice Sample Rate 44.1kHz
Program Memory 5.4
Total Memory 7.3
Supported Tools/Features The Bluetooth(r) low-complexity, subband codec (SBC) is described in the specification of the Advanced Audio Distribution Profile (A2DP) in appendix B. SBC is an audio coding system specially designed for Bluetooth audio and video applications to obtain high quality audio at medium bit rates with low computational complexity. It uses 4 or 8 subbands, an adaptive bit allocation algorithm, and simple adaptive block PCM quantizers. SPIRIT SBC codec is implemented according to Bluetooth Advanced Audio Distribution Profile (A2DP) specification - as the only mandatory codec for wireless audio.
eXpress DSP Compliant No
Free Evaluation Available



TI Product Family Experience
  • DaVinci DM64x SOC
  • DaVinci DM3x SOC
  • C64x DSP
  • TMS320C6414T/15T/16T DSPs
  • TMS320DM643x DSP
  • TMS320C645x DSP
  • DaVinci DM64x DSP
  • TMS320C642x DSPs
  • TMS320DM646x SOC
  • OMAP35x Processor
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Slava  Borilin
7-495-9127124-
http://spiritdsp.com
request@spiritdsp.com

Headquarters
27, A. Solzhenizyna
Moscow, Russian Federation
7-495-9127124
7-495-9126786

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.