MELP (Software Codecs)

Compandent, Inc.

Description

Documentation

Business Model

Support Information


Description

- Compandent MELP Codec optimized for all DSP, ARM, CPU, and OS. - Compandent MELPe- Enhance Mixed-Excitation Linear Predictive (MELP) vocoder, compliant with military standard MIL-STD-3005 and NATO STANAG 4591, is a triple-rate low rate coder that operates at 2400, 1200 & 600 bps. It is scalable, multi-channel and run-time configurable. It is a highly optimized real-time implementation, ideal for low power and low bandwidth mobile, VoIP and radio applications, running on Texas Instruments C54x, C55x, C64x, C64+, C674x, L137 and L138 processors. Blank and Burst MELPe compliant with SCIP 210.

Software Details
Codec Type Audio
Name or Standard/Profile MELP
Audio/Voice Sample Rate 8kHz
Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • Digital Signal Processors
  • C5000 DSP
  • ARM-Based Processor Platforms
  • C55x DSP
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Oded  Gottesman
1-650-2419231
http://www.Compandent.com
oded@compandent.com

Headquarters
26666 Birch Hill Way
Los Altos Hills , California
United States
1-650-2419231
1-425-7900949

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.