EVS Codec (Software Codecs)

Signalogic, Inc.

Description

Documentation

Business Model

Support Information


Description

The EVS Codec (Enhanced Voice Services Codec) is a new generation of HD voice codec standardized by 3GPP for VoIP and VoLTE applications (*). The HPC EVS codec is Signalogic's optimized and robust implementation, fully compliant with 3GPP standards and intended for use in high capacity, high reliability telecom systems. The HPC EVS codec is currently being deployed at major carriers; here are key reasons why: Extremely high capacity Easy to use -- runs on Linux servers, simple APIs callable from C/C++ applications Reasonable cost

Software Details
Codec Type Video Transcoding/ Transrating
Name or Standard/Profile EVS Codec
MIPS / MCPS performance 20 sessions per c66x core at 1 GHz (8 kHz, 13.2 kbps, no DTX)
Program Memory 2407.67
Total Memory 3065.50
Supported Tools/Features The HPC EVS codec is suitable for the following applications: Session Border Controllers (SBCs) Media gateways, WebRTC. As a CPU and C/C++ based product, the HPC EVS codec is easy to use in servers and ATCA blades. Application specific features can be added if needed.
eXpress DSP Compliant Yes
Free Evaluation Available
Benefits

The HPC EVS codec provides: Extreme high capacity Easy to use -- runs on Linux servers and ATCA blades, simple APIs callable from C/C++ applications Reasonable cost -- Signalogic uses AI methods to automate the optimization and testing process, resulting in a lower inherent cost basis Compatible with Linux based NFV transcoding solutions using KVM + QEMU, virtIO, and virtualized co-CPU hardware

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • C66x DSP
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Technical   Sales
1-214-3495551
http://www.signalogic.com
info@signalogic.com

Technical Support Contact
Jeff   Brower
1-214-3495551-
http://www.signalogic.com
dspinfo@signalogic.com

Headquarters
9617 Wendell Rd
Dallas, Texas
United States
1-214-3495551
1-214-3430163

Other Offices

Reference Designs, System Modules & ODM Products
9617 Wendell Rd
Dallas, Texas
75243
United States
12143495551

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.