DTMF Transmitter (C code) (Application Software & Frameworks)

Algotron

Description

Documentation

Business Model

Support Information


Software Details
Name or Standard/Profile DTMF Transmitter (C code)
MIPS / MCPS performance 0.5
Program Memory 0.6
Total Memory 0.62
Supported Tools/Features Generates digit signals to the standard dual-tone multi-frequency format viz one tone 697, 770, 852, or 941 Hz & the other tone 1209, 1336, 1477, or 1633 Hz. The code is for any ANSI-C compliant TI processor; all data memory is in 16-bit integers. User guides are provided. It is operated by subroutine calls, eg for initialization and for sample generation, with re-entrancy for multi-channel operation. Low DSP resource usage is a feature.
eXpress DSP Compliant No
Free Evaluation Not Available



TI Product Family Experience
  • C5000 Ultra Low Power DSP
  • C6000 Power Optimized DSP
  • DaVinci Video Processors
  • OMAP™ Application Processor
  • Sitara ARM Cortex-A Processors
  • C6000™ Floating/Fixed-point DSPs
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Bill  Hodgkiss
+44-1372-720198
http://www.algotron.com
tisite@algotron.com

Headquarters
5 White Horse Drive
Epsom, United Kingdom
+44-1372-720198
+44-1372-720198

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.