LinuxLink - Embedded Linux Software Development Solution (Operating Systems (OS/RTOS))

Timesys Platinum Member

Description

Documentation

Business Model

Support Information


Description

LinuxLink is a suite of tools that enables developers to quickly and cost effectively design a custom embedded Linux environment, prototype it, build it online or locally, deploy it to the appropriate hardware, debug and optimize the system, easily deploy the environment for Linux application developers to build upon, and simply upgrade components for easy maintenance. LinuxLink is an end-to-end workflow utilizing open source components such as Makefiles and Yocto Project build environments, Eclipse-based and other GNU tools, and a framework in which to efficiently work and collaborate.

Software Details
Name or Standard/Profile LinuxLink - Embedded Linux Software Development Solution
Supported Tools/Features LinuxLink is a software workflow package that supports both Yocto Project and Timesys Factory build systems. Developers can use LinuxLink’s free cloud-based version to configure custom BSPs and SDKs. Factory and Yocto SDKs are automatically recognized in Timesys’ TimeStorm IDE, enabling them to be used in the development, debugging and profiling of software. Customers who engage with Timesys for project-based support have full use of LinuxLink desktop Factory tools, enabling them to fully customize all aspects of their embedded Linux platform and application and build locally on their host.
eXpress DSP Compliant No
Free Evaluation Available
Benefits

● Easy to use: Intuitive development environment and free cloud-based version ● Choice of build system: Supports both Timesys Factory and Yocto Project ● Easy customization: Select from 2000+ packages and libraries in the LinuxLink repository or from a whitelist of Yocto layers ● Generates both Factory and Yocto BSPs and SDKs: Automatically recognized in TimeStorm IDE ● Custom notification and update service: Alerts for updates to components used and any discovered security vulnerabilities and provides an easy way to integrate patches ● Access to three Timesys commercial support option

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Experience
  • ARM-Based Processor Platforms
  • OMAP-L1x
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Al  Feczko
1-412-3256390
http://www.timesys.com
al.feczko@timesys.com

Technical Support Contact
Al  Feczko
support
---
http://www.timesys.com
Al.Feczko@timesys.com

Headquarters
1905 Boulevard of the Allies
Pittsburgh, Pennsylvania
United States
1-412-2323250
1-412-2329818

Other Offices
Timesys
Software
8153 Elk Grove Boulevard
Suite 20
Elk Grove, California
95785
United States
19167539351

Timesys Headquarters
Software
1905 Boulevard of the Allies
Pittsburgh, Pennsylvania
15219
United States
14122323250
14122329818

Timesys EMEA
Software
ul. Palmowa 1A
Chyby, 62-081
Poland
48537338080

Timesys Technologies India
Software
3rd Floor, Time Square Building,
Shushant Marg, Sushant Lok I, Sector 43
Gurugram, Haryana
122 009
India
9101244299897

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.