DM3730 Torpedo + Wireless SOM (System On Module (SOM))

Logic PD Platinum Member

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The DM3730 Torpedo + Wireless SOM is an ultra-compact form factor built around Texas Instruments' DaVinci DM3730 processor and WiLink 7.0 wireless solution. Confining these two systems to a single board isolates the complex design, manufacturing, and wireless certifications from the rest of your product.
The DM3730 Torpedo + Wireless SOM occupies less than one square inch, but boasts PC-like speeds up to 1 GHz with long battery life. Partnered with such high performance is a startlingly low power consumption in suspend state.
The WL1283 wireless chipset provides access to all the wireless protocols; 802.11a/b/g/n, Bluetooth, and GPS signals integrate natively with the SOM and Android and Linux BSPs.

Benefits
  • *Smallest form factor SOM with wireless
    *Lowest power ARM Cortex-A8 SOM
    *Fully developed Android and Linux BSPs
    *In-depth documentation to help with development
    *Contract design and engineering support available

System On Module (SOM) Parameters
Price Please contact sales
ATCA N
Form Factor 33 x 15
Max Memory Supported (MB) N/A
Max NAND (MB) 512
Max NOR (MB) 0
Max RAM (MB) 512
O/S Support Linux,Android
Connectivity Interfaces WiFi Bluetooth GPS GPMC UART SD/MMC SPI I2C McBSP
Commercial Range Y
Extended Range N
Industrial Range Y
Framework/Middleware N/A
System On Module (SOM) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications *DM3730 digital media processor running up to 1 GHz *IVA2.2 subsystem TMS320C64x+ DSP core running up to 800 MHz and supporting multiple codecs *POWER SGX graphics accelerator *PoP memory technology *200 MHz 256 MB Mobile DDR SDRAM / 512 MB NAND flash memory (standard) *Boots from NAND flash or external SD card *Wireless Ethernet 802.11a/b/g/n *Bluetooth *GPS *USB high-speed On-the-Go interface *Built-in LCD controller supports up to 24 bpp TFT interface *Built-in driver supports XGA 1024x768 at 24-bit color *MMC/SD card support *I2S compliant audio codec
Software Specifications *Android Gingerbread 2.3 BSP
*Linux BSP
*LogicLoader (bootloader/monitor)
*Wattson power measurement application
Trade-off Analysis N/A
Development Tools The Zoom DM3730 Torpedo Development Kit includes everything necessary to immediately begin developing: DM3730 Torpedo + Wireless SOM, DM3730 Torpedo SOM, baseboard, 4.3" LCD, Android and Linux BSPs, cables, and access to documentation and software downloads.
Component Selection *DM3730 DaVinci processor
*TPS65950 PMIC
*WL1283 wireless module
*NAND flash / mDDR SDRAM PoP chip
*3x antenna connectors
*2x 100-pin board-to-board connectors
*40-pin debug connector
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • NA
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • ANT
  • Bluetooth Low Energy (BLE)
  • Bluetooth technology
  • DaVinci DM37x SOC
  • GPS
  • PMIC Solutions with and without Battery Charger
  • Positioning
  • Wi-Fi
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Richard  LaBorde
1-612-4365125
http://www.logicpd.com
richard.laborde@logicpd.com

Technical Support Contact
Steve  Bath
FAE
---
http://www.logicpd.com
steve.bath@logicpd.com

Headquarters
411 N Washington Ave
Suite 400
Minneapolis, Minnesota
United States
1-612-6729495
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.