TiWi5 (RF Modules)

LS Research Platinum Member

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

From our TiWi family of products, LSR's TiWi5 module supports 802.11. a/b/g/n, Bluetooth and Bluetooth Low Energy all in a single FCC/IC certified and ETSI tested module. The only industrial-temp rated module based on Texas Instruments' WiLink 6.0 technology, TiWi also offers the best radio performance at 20 dBm WLAN output power and up to -97 dBm receiver sensitivity, with 9.5 dBm Bluetooth transmit power.

Benefits
  • Highly integrated solution that pairs with popular ARM processors such as OMAP, Sitara, Centaurus, and other Cortex A8, ARM9 processors from TI. Offered in a variety of development ecosystem form factors for ease of development, including AM1808, AM18x, AM37/DM37x, Mistral Daughter Card, Pandaboard, and Variscite VAR-SOM-OM44 and COM6L form factor. Industrial temp range for broad application needs including medical, industrial, security, etc. Robust performance, achieving best-in-class link budget of all the TI WL1273L - based module solutions in the market.

RF Modules Parameters
Price 28.02 (1k)
TI RF device(s) on the module WL1273L
RF Technology/Frequency Range 2.4 and 5.8
Certifications FCC/IC Certified, ETSI tested
Board Size (sq mm) 234
Board Height (mm) 1.9
Min Supply Voltage (V) 3
Max Supply Voltage (V) 4.8
Peak TX Current (mA) 165 mA @65mbps OFDM
Peak RX Current (mA) 100 mA
Standby Current (�a) <1.2 mA
Sleep Current (�a) 70 uA
Type Of Antenna U.FL, Center fed and isolated magnetic dipole
Min Carrier Frequency (MHz) 2.4 GHZ = 2402, 5 GHZ = 5170
Max Carrier Frequency (MHz) 24. GHz = 2480, 5 GHz =5825
Supported Carrier Freq (MHz) 2400 and 5000
Channel BW (kHz) N/A
Max Output Power (dBm) 20
Max Transit Range (m) 100
Receiver Sensitivity (dBm) -89
Max Data Rate (kbps) 65000
Type Of Modulation OFDM, CCK
Type Of Spread Spectrum DSSS
Type Of Interconnect SDIO and UART
A-D's N/A
D-A's N/A
Digital I/O's N/A
Application Flash (kB) N/A
Application RAM (kB) N/A
RF Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications Hardware-Based Encryption/Decryption Using 64-, 128-, and 256-Bit WEP, TKIP or AES Keys Operating Voltage: 3.0 V to 4.8 V FCC/IC Certified, Integral TXCO Fast Clock Power Consumption: 215 mA in Transmit, 100 mA in Receive, 802.11 g, 54 Mbps WLAN Features Output Power: 14 dBm, 802.11 g, 54 Mbps, -25 dB EVM, RF Sensitivity: -71 dBm, 802.11 g, 54 Mbps Bluetooth Features Bluetooth 1.1, 1.2, 2.0+EDR and 2.1+EDR specification compliant up to HCI level Output Power: 9.5 dBm, Class 1.5 RF Sensitvity: -92 dBm, GFSK, BER=0.1%.
Software Specifications Linux Android drivers available. WIN CE and QNX support availailable through 3rd party..
Trade-off Analysis Comparative analysis accross similar products would encompass sensitivity, output power, and temp range. LSR substantially outperforms in these key areas.
Development Tools AM1808 http://www.ti.com/tool/tmdxevmwifi1808l AM/DM37x http://www.ti.com/tool/tmdxwl1271dc18xl1x AM37/DM37x http://www.ti.com/tool/tmdsevm3730 Mistral Daughter Card http://mistralsolutions.com Pandaboard http://pandaboard.org/ Variscite VAR-SOM-OM44 http://www.variscite.com/products/item/76-var-som-om44-ti-omap4460
Component Selection Some examples would be processor, power, and connectivity (TiWi-R2 and wired like RS45).
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • System Integration
  • Certification -  FCC , CE , IC , Antenna Design

Manufacturing Services
Manufacturing Services that apply to this solution

  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Design License
Product Sale
Royalty

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • ANT
  • Bluetooth Low Energy (BLE)
  • Bluetooth technology
  • Wi-Fi
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Renee  Merwin
1-262-3754400
http://www.lsr.com
sales@lsr.com

Headquarters
W66 N220 Commerce Ct
Cedarburg, Wisconsin
United States
1-262-375-4400
1-262-375-4248


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.