Solution Description & Supported Functionality
The VAR-SOM-OM54 adapts to the most advanced manufacturing capacities, based on the OMAP5432, 1.7Ghz Cortex-A15, offering a CPU performance boost of over 50% as compared with the OMAP4460. Supporting 1080p60 video encoding/decoding and built-in PowerVR SGX544-MPx GPU, the VAR-SOM-OM54 can handle the most advanced multimedia tasks.
Benefits
- The fastest ARM System-on-Module today! Lleverages the cutting edge of mobile computing for embedded and industrial product designs.
System On Module (SOM) Parameters
| Price | TBD |
| ATCA | NA |
| Form Factor | 51 mm x 67.8 mm |
| Max Memory Supported (MB) | 2048 |
| Max NAND (MB) | 8GB eMMC |
| Max NOR (MB) | N/A |
| Max RAM (MB) | 2048 |
| O/S Support | Linux,Other |
| Connectivity Interfaces | HDMi LCD Ethernet S-ATA Wi-Fi/BT USB Touch CSI Camera I2C SPI etc. |
| Commercial Range | Y |
| Extended Range | Y |
| Industrial Range | Y |
| Framework/Middleware | N/A |
System On Module (SOM) Details
| Has the complete system been tested? | Yes |
| Is working hardware available? | NA |
| Is working software available? | NA |
| Trade-off Analysis | N/A |
| Development Tools | N/A |
| Component Selection | N/A |
Design & Manufacturing Details
Customized Engineering Design Services
Design services that apply to this solution
- NA
- Certification - NA
Manufacturing Services
Manufacturing Services that apply to this solution
- Low-Volume Or Pilot Runs
- High-Volume Or Mass Production
Supported Business Model
Product Sale
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
TI Product Family Used in the Solution
- OMAP 5 Processors
- OMAP Applications Processors
- OMAP Processors

Cart