phyCORE-OMAP5430 SOM (Reference Designs)

PHYTEC

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The phyCORE-OMAP5430 System on Module (SOM) supports the OMAP5430. The OMAP5430 processor is an advanced architecture which includes a dual-core ARM® Cortex-A15 MPCore foundation, complemented by multiple graphics accelerators and dual Cortex-M4 cores for low-power offload and real-time responsiveness. Multicore POWERVR SGX544-MPx graphics accelerators drive 3D gaming and 3D user interfaces on the processor, while other features include: a dedicated 2D graphics engine, hardware accelerators for full HD 1080p60fps and 1080p30fps 3D, support of four cameras and four displays simultaneously, and high-performance peripheral interfaces.

Benefits
  • PHYTEC production-ready SOM technology, combined with operating system board support packages, provides a critical foundation so embedded designers do not have to develop their application from the ground up. Designing in a SOM reduces the complexity and scope of product developments, allowing OEMs to significantly reduce cost, time-to-market and design risk.

Reference Designs Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications OMAP5430 Processor Memory: - up to 4 GB LPDDR2 RAM - up to 64 GB eMMC Flash - Flash Expansion: 2x SDIO/MMC Networking: - 10/100 Mbit/s Ethernet Other I/O: - 1x USB 3.0 SuperSpeed Dual-Role-Device (DRD) supporting USB 3.0 OTG DRD and USB 2.0 OTG DRD - 1x USB 2.0 High-Speed Host - 4x UARTS, one of which is RS-232 - 3x I2C - 1x 1-Wire - 1x MCBSP - 2x MCSPI Display: - 1x Display Serial Interface (DSI) - 1x Display Parallel Interface - 1x HDMI Power: - 3.3V supply, 1.8V I/O Operating temperature: - -40°C to +85°C Dimensions: - 55 x 45 mm
Software Specifications Planned Operating System Support: Linux, Windows Embedded Compact 7, Windows 8 and Android
Trade-off Analysis The phyCORE-OMAP5430 provides a perfect balance of power efficiency and high performance and is well suited for deployment in markets with high-end, feature-intensive products leveraging wireless embedded applications for industrial, medical and video or imaging solutions.
Development Tools Windows Embedded: - Visual Studio - Platform Builder - PHYTEC Windows Embedded Compact Board Support Package Linux: - GCC C/C++ cross development tool chain - PHYTEC Linux Board Support Package Android: - TBD
Component Selection Texas Instruments OMAP5430 Processor Texas Instruments TWL6035 PMIC
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Embedded)
  • Mechanical Design
  • Thermal
  • Optical
  • System Integration
  • Certification -  FCC , CE , UL

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Design License
Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • OMAP™ 5 Processors
  • OMAP™ Applications Processors
  • OMAP™ Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
PHYTEC  Sales
1-206-780-9047
http://www.phytec.com
sales@phytec.com

Headquarters
PHYTEC Messtechnik
Robert-Koch-Strasse 39
Mainz, Germany
011-490-61319221-32
--

Other Offices
PHYTEC Messtechnik
Reference Designs, System Modules & ODM Products
Robert-Koch-Strasse 39
Mainz, D-55129
Germany
4906131922132

PHYTEC America
Reference Designs, System Modules & ODM Products
203 Parfitt Way SW, Suite G100
Bainbridge Island, Washington
98110
United States
12067809047

PHYTEC France
Reference Designs, System Modules & ODM Products
17, place Saint-Etienne
Le Mans, F-72140
France
330243292233


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TIs Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TIs control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TIs Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.