Solution Description & Supported Functionality
GK-5432 is the world's first ARM Cortex-A15-based computer on module based on the industry new ULP COM standard. Supported by a product longevity program, it can provide up to 10 years supply starting in 2013. The GK-5432 is highest performance computer module in the standard dedicated for ARM and SoCs, named ULP-COM. Based on the high-performance OMAP5432 processor from TI, the GK-5432 makes it possible to build more intelligent devices with versatile multimedia support, and provides the path for high-performance upgrades in the future. The OMAP5432 processor inside the ULP COM module GK-5432 offers dual-core ARM Cortex-A15 performance to drive multimedia-rich industrial designs. The processor includes Imagination Technologies POWERVR SGX544-MPx 3D engine for best-in-class graphics, along with dual Cortex-M4 cores for image and vision processing control. It supports up to 20MP cameras, as well as unique camera functionalities such as hardware-enabled, real-time face detection. A HD multimedia accelerator can perform video playback in full HD (1080p60fps or 1080p30fps) and 3D, which is vital for graphics-intense industrial applications.
Benefits
- - Minimized total cost of ownership and product deployment risk by following industry open standard (ULP COM from SGeT industry associate) - Ready-to-use computer module for time to market - Scalable and flexible for system upgrade - High performance yet versatile small form factor computing module for broader industrial or commercial applications
System On Module (SOM) Parameters
| Price | N/A due to no price information for OMAP 5 |
| ATCA | NA |
| Form Factor | 82 x 80 |
| Max Memory Supported (MB) | 4GB |
| Max NAND (MB) | 8GB |
| Max NOR (MB) | N/A |
| Max RAM (MB) | 4GB |
| O/S Support | Windows RT |
| Connectivity Interfaces | Ethernet WiFi Bluetooth |
| Commercial Range | Y |
| Extended Range | NA |
| Industrial Range | NA |
| Framework/Middleware |
System On Module (SOM) Details
| Has the complete system been tested? | NA |
| Is working hardware available? | No |
| Is working software available? | No |
| Trade-off Analysis | - OMAP 5 low power consumption to meet most of industrial mobile devices' requirements |
| Development Tools | - TI Generic Linux SDK for OMAP processors - TI Android BSP |
| Component Selection | OMAP5432, TWL603x |
Design & Manufacturing Details
Customized Engineering Design Services
Design services that apply to this solution
- Electrical Design
- Software (Application)
- Software (Embedded)
- Mechanical Design
- Thermal
- System Integration
- Certification - FCC , CE
Manufacturing Services
Manufacturing Services that apply to this solution
- Prototyping
- Low-Volume Or Pilot Runs
- High-Volume Or Mass Production
- Turnkey Product Design/ODM/CDM Services
Supported Business Model
Product Sale
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- Datasheets - http://www.greenbaseT.com
TI Product Family Used in the Solution
- Bluetooth technology
- Mesh and IP Networks
- OMAP 5 Processors
- OMAP Applications Processors
- OMAP Processors
- Personal Area Networks
- Wi-Fi (IEEE 802.11 / WLAN)
- Wireless Connectivity

Cart