MCDM37XX (System On Module (SOM))

MAS elettronica

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

A complete and versatile solution based on the TI's Cortex A8 processor. Supports OMAP 35xx,AM37xx and DM37xx processor families, with its smal form factor (80x60mm), robust design (2mm PCB) and very high reliable board to board connectors makes this SOM a complete and compact solution for industrial, automotive, medical and security applications.

Benefits
  • High integrated , robust and compact form factor. Wide range of power supply -40 + 85C operating temperature Very high computing up to 1Ghz of frequency Performance scalability in a single form factor

System On Module (SOM) Parameters
Price EUR 90
ATCA NA
Form Factor 80X60
Max Memory Supported (MB) 256MBYTE
Max NAND (MB) 2GBYTE
Max NOR (MB) NA
Max RAM (MB) 256MBYTE
O/S Support Linux,Android
Connectivity Interfaces WiFi; Ethernet; CAN; Serial RS 232/485;
Commercial Range Y
Extended Range Y
Industrial Range Y
Framework/Middleware NANA
System On Module (SOM) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications Supports DM37xx Davinci processor and AM37xx sitara up to 1Ghz; OMAP 35xx family of processors. Nand Flash up to 2Gbyte RAM LPDDR up to 256Mbyte SD HS/HC on uSD connector. eMMC on board (up to 64Gbyte) LCD 24 bit (3,3V) up to 2048 x 2048 Camera interface. Ethernet 10/100 Mbit/s CAN Bus 2.0 1 USB OTG 2 USB HS 2.0 4 wire Touch screen interface on board Audio in and out Interface. Boot of SD and nand flash Board to board high density industrial connectors Supply 3.3V (5V or 9-36V optional) 80 x 60 mm form factor
Software Specifications Linux kernel 3.2.x supported Android ICE CREAM SANDWICH 4.0.3 Android GINGERBREAD 2.3.4 Qt embedded 4.7.4
Trade-off Analysis MCDM37xx is a cost effective and space saving solution. Mas elettronica offers hardware and software customization, this allows the final customer to concentrate only on its application allowing Mas elettronica to do the rest of the work. Fast time to market with a ready to go solution. Reliable and robust board to board connecting system.
Development Tools Development kit available to order, features are: Display 7inch 800 x 480 with resistive 4 wire touch screen.. 12V power supply. CPU MCDM37xx wth AM3715 processor o 256Mbyte LPDDR. o 256Mbyte Flash nand Dual Ethernet 10/100. Amplified audio output. Audio input. TVout composite video and S-Video. uSD Connector. Cable kit and power supply 12V.
Component Selection Processor AM3703,AM3715,DM3725,DM3730 MEMORY RAM 128/256MBYTE MEMORY FLASH 256M/512M/1g/2G BYTE Power 3,3V 5V or 9-36V
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • Mechanical Design
  • Thermal
  • Industrial Design
  • System Integration
  • Certification -  FCC , CE , UL , IC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Design License
Product Sale
Programmed Part Sale
Royalty

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM37x Processors
  • ARM Cortex-A8
  • ARM Cortex-A8+ Video Core
  • ARM+ Video Solutions
  • DM37x Video SOC
  • DSP + ARM Cortex-A8
  • DaVinci DM37x SOC
  • OMAP35x Processors
Application(s)
  • Automotive
  • Communications Equipment
  • Factory Automation & Control
  • Industrial
  • Lighting
  • Medical, Healthcare & Fitness
  • Motor Drive & Control
  • Space, Avionics & Defense
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
sandro  mascetti
39-049-8687469
http://maselettronica.com/partner/texas/?lang=en
sandro.mascetti@maselettronica.com

Technical Support Contact
paolo  orsaria
SW Engineer
39-049-8687469-
http://maselettronica.com/partner/texas/?lang=en
paolo.orsaria@maselettronica.com

Headquarters
Via Risorgimento 16/C
tencarola, Italy
+39-049-8687469
+39-049-8687469

Other Offices
MAS ELETTRONICA SAS
Reference Designs, System Modules & ODM Products
Via Rossi 1
Rubano, Padova
35030
Italy
+390498687469


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.