MCAM335 (System On Module (SOM))

MAS elettronica

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The MCAM335x is a high integrated (80x60mm) robust, reliable CPU board supporting family of ARM processors Sitara AM335®Cortex-A8 processor from Texas Instruments up to 800MHz. Due to its optimum price/performance ratio, it is ideal for a wide variety of applications such as industrial, lighting, automotive, medical, multimedia, lab automation and where high computing capabilities and low power consumption are needed. Main features are: - Supported processors AM335x up to 800MHz LCD interface - Parallel RGB up to 1400x1050 a 24bit 4 wire touch screen controller - DDR3 memory support up to 303Mhz - WIFI/Bluetooth Tiwi-BLE on Board. 2.4 GHz IEEE 802.11 b/g/n Bluetooth 2.1+EDR radio Dual Ethernet (one 10/100Mbit/s Fast and one 10/100/1000Mbit/s) Dual Can interface - Temperature: -40 + 85C 5V single supply.

Benefits
  • 1) Optimum price/performance ratio 2) Robust design -20 + 85 C 3) Compact size (80x60mm) 4) Highly integrated design

System On Module (SOM) Parameters
Price 60
ATCA NA
Form Factor 60x80
Max Memory Supported (MB) 4Gbyte
Max NAND (MB) 4Gbyte
Max NOR (MB) NA
Max RAM (MB) 512Mbyte
O/S Support Linux,Android
Connectivity Interfaces WiFi Bluetooth LE EthernetGigabit ethernet Serial RS485/232
Commercial Range Y
Extended Range Y
Industrial Range Y
Framework/Middleware
System On Module (SOM) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications CPU Sitara AM335x up to 720MHz. Nand Flash up to 4Gbyte RAM DDR3 256-512Mbyte at 303 Mhz LCD interface - 24bit On board uSD connector for HS/HC interface. Up to two interfaces SD/SDIO One Fast one Gigabit ethernet Up to two CAN Bus 2.0 interfaces Two USB HS 2.0 interfaces 4 wire Touch screen interface on board Integrated codec audio. WIFI/Bluetooth Tiwi-BLE on Board. o 2.4 GHz IEEE 802.11 b/g/n o Bluetooth 2.1+EDR radio Boot from SD and nand Flash Power requirements 3,3V (5V upon request). Operating temperature -20 + 85C Dim 80 x 60mm
Software Specifications Operating systems supported are Linux kernel 3.2.xx Matrix GUI with QT Embedded 4.7.4 Android ice cream sandwich support (4.0.3)
Trade-off Analysis MCAM335x is a cost effective and space saving solution. Mas elettronica offers hardware and software customization, this allows the final customer to concentrate only on its application allowing Mas elettronica to do the rest of the work. Fast time to market with a ready to go solution. Reliable and robust board to board connecting system.
Development Tools Development kit available to order, features are: Display 7inch 800 x 480 with resistive 4 wire touch screen.. 12V power supply. CPU MCAM335x wth AM3354 processor o 512Mbyte DDR3. o 256Mbyte Flash nand Dual Ethernet 10/100. Amplified audio output. Audio input. Gigabit Ethernet. uSD Connector. Cable kit and power supply 12V.
Component Selection Processor AM3352,AM3354,AM3356,AM3358,AM3359. Freq up to 800Mhz. RAM DDR3 512Mbyte, Gigabit Ethernet, Wifi-Bluetooth low energy
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • Mechanical Design
  • Thermal
  • Optical
  • Industrial Design
  • System Integration
  • Certification -  FCC , CE , UL , IC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Design License
Product Sale
Programmed Part Sale
Royalty

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM335x
  • ARM Cortex-A8
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
sandro  mascetti
39-049-8687469
http://maselettronica.com/partner/texas/?lang=en
sandro.mascetti@maselettronica.com

Technical Support Contact
paolo  orsaria
SW Engineer
39-049-8687469-
http://maselettronica.com/partner/texas/?lang=en
paolo.orsaria@maselettronica.com

Headquarters
Via Risorgimento 16/C
tencarola, Italy
+39-049-8687469
+39-049-8687469

Other Offices
MAS ELETTRONICA SAS
Reference Designs, System Modules & ODM Products
Via Rossi 1
Rubano, Padova
35030
Italy
+390498687469


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.