Android based EB Specialized Device Platform for Public Safety and Industrial usage (Reference Designs)

Elektrobit

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The EB Specialized Device Platform product family is targeted to Public Safety, Security, and other professional markets, enabling them to lower the development cost and shorten their smartphone or tablet (or product) development schedule. The EB platform gives fast access to latest commercial device technology, such as LTE, TI OMAP and new Android releases, reducing the overall development program risk. The product family consists of: • Tablet form factor • Smartphone form factor • LTE connectivity module

Benefits
  • Enables customers in professional markets such as public safety and security to roll-out customized mobile devices that meet specific industry functional or performance requirements - faster and with lower development risks and costs.

Reference Designs Parameters
Reference Designs
Reference Designs Details

Has the complete system been tested? Yes
Is working hardware available? NA
Is working software available? NA
Trade-off Analysis OMAP OMAP4460: Gingerbread Dual ARM Cortex-A9 cores up to 1.5 GHz Operationg System and Software Options Android™ 4.0 Ice-Cream Sandwich Linux Display Options 4.0" WVGA (800x480) or 4.3" WVGA (900x540) or 7.0" WXGA (1280x800) LCD with capacitive touch Wireless & Connectivity Options LTE: 3GPP rel8 + selected rel9 features FDD Cat3, 100 Mbs/ 50 Mbs DL 4x2 MIMO support B4 (1700/2100), B13 (700), B14 (700), B17 (700), B1 EU (2100) UMTS//HSPA: 3GPP R99 384/384kbps 3GPP rel8, HSPA+, 42 Mbps / 11.5 Mbps B1 (2100), B2(1900), B4 (1700/2100), B5 (850)
Development Tools -
Component Selection -
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • Mechanical Design
  • Industrial Design
  • System Integration
  • Certification -  In product programs for OEM
Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • OMAP™ Applications Processors
  • Wireless Connectivity
Application(s)
  • Security & Safety
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Martti  Perala
Sales & Business development
+358-40-344-3477
http://www.elektrobit.com
martti.perala@elektrobit.com

Headquarters
Tutkijantie 8
Oulu, Finland
+358-40-344-2000
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.