CWDM368

Cwlinux Limited

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

CWDM368 production-qualified H.264BP/MP/HP, MPEG-4, MPEG-2, MJPEG and VC1/WMV9 codecs providing customers with the flexibility to select the right video codec for their applications.

Benefits
  • CWDM368 can be used as HD video encode / decoder at 720p / 1080p. Suitable for video conference, HD IP camera and HD video recorder.

Product Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications - 432 MHz TI ARM926EJ-S TMS320DM368 DaVinci Video Integrated Processor - 256 MBytes DDR2 SDRAM - 128 MBytes NAND Flash - LCD 18-bit RGB666 - Video out (Composite, S-video) - Video in (16-bit YUV) - Speaker out - MIC in - 10/100 EMAC - I2C, SPI, McBSP - USB 2.0 Hosts x1 - SDHC x2 - UART x1 - TI ADS7846E 4-wire touch panel controller - 3.3V and 5V power sources - Low power consumption - Compact 144-pin SO-DIMM form factor
Software Specifications - Video encode and decode - Open Embedded platform
Trade-off Analysis NA
Development Tools Open Embedded TI DVK
Component Selection - DM368 - 256 MBytes DDR2 SDRAM - 128 MBytes NAND Flash
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • System Integration
  • Certification -  FCC , CE

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale
Open Source

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • ARM9 + Video Core
  • DM3x Video SOC
  • DaVinci DM3x SOC
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Andrew  Ip
852-2863-9490
http://www.cwlinux.com
info@cwlinux.com

Technical Support Contact
Inky  Lung
Engineering Director
852-2863-9488-
http://www.cwlinux.com
info@cwlinux.com

Headquarters
Unit 138, 13/F, Weswick Comm. Bldg
147-151 Queen's Road East
Wan Chai, Hong Kong
852-2863-9490
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.