Solution Description & Supported Functionality
STAR-07 is a compact optical module designed for up to 0.7” diameter orthogonal pixel DMD arrays with 12° tilt angle. The STAR-07 has a direct mechanical interface for all 0.7” and 0.65” Type A DLP® chips. The DMD illumination is well homogenous thanks to an integrator rod that acts as a convenient light input port. Different types of light sources can be adapted: lamps, LEDs, fibre bundles, lasers. The operating wavelength range is 400 nm - 700 nm. Based upon the patented S2+ design, the STAR-07 is assembled and tested in a high-class German optics manufacturing facility.
Benefits
- The STAR-07 optics module offers leading edge performance in a small package and at an affordable price. The rugged design proved reliable in industrial and medical environment for 3D measurement solutions, augmented reality, and intelligent lighting. STAR-07 is platform independent and can be used for all orthogonal DLP chip formats ≤0.7” diameter. The optical module is available from ViALUX off-the-shelf and at any desired quantity.
DLP Optics Modules Parameters
Part Number | O-0002 |
Array Size | For 0.7 XGA DMD: 1024x768 |
DLP Panel | For 0.7‘‘ and 0.65‘‘ type-A DMD |
Brightness | Red LED: 1450 mW (830 lm) Green LED: 1550 mW (850 lm) Blue LED: 2550 mW (140 lm) 405nm UV: 2650 mW White LED: 1100 lm |
Contrast Ratio | FOFO 2000:1 |
Light Source(s) | n/a (Optics module is made for LED light source, but also the use of other light sources is possible) |
Dimensions (in mm L x W x H) | 75x75x45 [mm] |
Offset | 125 percent |
Throw Ratio | 1.8 – 2.1 |
More Info | Go to company Website |
Price (USD) | For pricing please contact dlp@vialux.de |
DLP Optics Modules Details
Has the complete system been tested? | Yes |
Is working hardware available? | Yes |
Is working software available? | NA |
Hardware Specifications | Size: 75x75x45 [mm], Weight: 216 g, Wavelength: 400-700 nm, Supported DLP chips: 0.7” and 0.65” Type A, Aperture f/2.6…f/.,9, Throw ratio: 1.8 – 2.1, Zoom 1.00 - 1.16, Distortion < 0.2 percent Working distance 1.0 (0.4) - 10 m, Contrast ratio FOFO 2000:1, Homogeneity +25 / -30 (IEC), MTF: 45 @ 36 lp / mm |
Trade-off Analysis | Customers take advantage of an excellent Price/Performance ratio of this off-the-shelf module; no initial extra costs apply. |
Development Tools | n.a. |
Component Selection | n.a. |
Design & Manufacturing Details
Customized Engineering Design Services
Design services that apply to this solution
- Electrical Design
- Software (Application)
- Mechanical Design
- Thermal
- Certification - FCC
Manufacturing Services
Manufacturing Services that apply to this solution
- Prototyping
- Low-Volume Or Pilot Runs
- High-Volume Or Mass Production
Supported Business Model
Product Sale
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- Datasheets - http://www.vialux.de/pdf/E_STAR_Core.pdf
TI Product Family Used in the Solution
- DLP Products
- High Speed Visible
- Near-Infrared (NIR)
- Ultraviolet (UV)
Application(s)
- Automotive
- Industrial