V-7000 Module (DLP Electronics Modules)

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The V-Modules of ViALUX are based on the DLP® Discovery™4100 platform and represent the highest performance class of DLP® Advanced Light Control products available. V-Modules offer unique flexibility in mirror control and outstanding speed - enabling a wide variety of new emerging applications. The DLP® controller boards come with completely configured high speed FPGA logic + USB controller firmware so that customers save time and costs for a dedicated hardware + firmware development. V-Modules are well suited for education,research,proof of concept, and OEM components for series production

Benefits
  • The V-7000 module is optimized for the 0.7” XGA DMD and customers take advantage of the small footprint and flexible design of the PCB. It is a monolithic double-FPGA PCB without connectors between FPGAs and DMD. This makes it robust and well suited for industrial use.

DLP Electronics Modules Parameters
Part Number V-7000
DLP Chipset(s) supported 0.7 XGA DMD, 1024x768 pixel (with VIS or UV coating)
DLP Component(s) included DLP Discovery 4100 Board (V4100), 0.7 XGA DMD Chip, ALP-4.2 High Speed Controller Suite
Pattern rate 1-Bit B/W: 22,727 Hz (global array switching), 8-bit: 290 Hz (global array switching)
On board memory 32 Gbit SO-DIMM on-board (4 GB)
Triggers Hardware trigger master/slave
Interfaces/ports USB2.0, multipurpose I/O, I²C connector
Dimensions (in mm L x W x H) Controller Board: 71x68 mm² DMD Board: 67x50 mm²
Software ALP-4.2 High-Speed (+Basic) Controller Suite
More Info Go to company Website
Price (USD) For pricing please contact dlp@vialux.de
DLP Electronics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications DMD Types: 0.7″ XGA VIS/UV, Array: 1024x768, Frame rate (global array): 22,727 Hz (binary) or 291 Hz (8 Bit), Memory: 32 Gbit on‑board SDRAM, Trigger: Hardware trigger master/slave, PC Interface: USB2.0, PC Transfer Rate: PC to V4100: 400 … 1 600 frames ⁄ s depending upon data compressibility, Dimensions: 71x68 mm² control part - 90 mm flexible part - 67x50 mm² DMD part, EMC Open board: <30 dB emission levels @400 MHz and @800 MHz, Driver: High‑performance USB2.0 device driver for Windows x32 and x64 systems, SDK: Proven API library (DLL) with fully upwards compatible functionality
Software Specifications ALP‑4 realizes the maximum switching rates of DLP Discovery 4100 systems: 22,727 patterns per second for global switching XGA arrays. Higher frequencies are achieved by area of interest operation. The API offers flexibility and advanced control options: free sequence timing, image scrolling, look-up table sequencing, comprehensive trigger facility, and optional LED control. The USB2.0 PC interface implements an enhanced effective transfer rate by lossless on‑the‑flight compression of data. PC data rates up to 1.2 Gbit⁄s are achieved which corresponds to 1,600 XGA frames per second.
Trade-off Analysis Customers take advantage of an excellent Price/Performance ratio of this off-the-shelf module. Hard- and software are long term proven in 24/7 operation. The V-7000 module enables short time to market for new product developments.
Development Tools System integration is supported by a comprehensive application programming interface (ALP-4 dll).
Component Selection V-7000 module with 0.7 XGA DLP Chip, V4100 DLP board and ALP-4.2 High-Speed Controller Suite
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Mechanical Design
  • Thermal
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.