VIALUX-3P-STAR-070

ViALUX STAR-070 Optical Module for DLP7000

VIALUX-3P-STAR-070

From: ViALUX
Order now

Overview

STAR-07 is a family of high performance DLP® pattern projectors offered for different wavelengths. Each device alternative features a proven, compact optics, a high-power LED light source, an active-cooling system, and a variety of different housings. An RGB option is also available – if requested with a separate driver for each LED. Based on the 0.7" DLP formats, STAR-07 is designed for demanding applications in industry and research. The device comes with ViALUX's ALP Controller Suite, a fully configured high-speed FPGA logic and firmware.

Features

Industrial grade DLP® projection

STAR‑07 3.0 is a high performance DLP projector for ultraviolet and visible wavelengths

  • Four product options are available based upon DLP7000UV and DLP7000
  • High-power LEDs in several colors for monochrome applications
  • RGB option – if requested with a separate driver for each LED
  • Standard projection lens with zoom capability
  • Robust construction of the device with active cooling system
  • ALP-4 application programming interface, realized as a dynamic link library (DLL)
  • USB 3.0 Interface

Industrial grade DLP® projection

STAR‑07 2.0 is a high performance DLP projector for ultraviolet and visible wavelengths

  • Four product options are available based upon DLP7000UV and DLP7000
  • High-power LEDs in several colors for monochrome applications
  • RGB option – if requested with a separate driver for each LED
  • Standard projection lens with zoom capability
  • Robust construction of the device with active cooling system
  • ALP-4 application programming interface, realized as a dynamic link library (DLL)
  • USB 2.0 Interface

Industrial grade DLP® projection for research purposes

STAR-07 3.0 EVM is a high performance DLP projector for ultraviolet and visible wavelengths

  • Two product options are available based upon DLP7000UV and DLP7000
  • High-power LEDs in several colors for monochrome applications
  • Standard projection lens with zoom capability
  • Active cooling system
  • ALP-4 application programming interface, realized as a dynamic link library (DLL)
  • USB 3.0 Interface
Near-UV products (400 to 420 nm)
DLP7000 DLP® 0.7 XGA 2xLVDS Type-A DMD

 

Near-UV products (400 to 420 nm)
DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev
Download View video with transcript Video
Photos courtesy of ViALUX

Order & start development

Optical module

STAR-07 — ViALUX STAR-070 Optical Module for 0.7 XGA DLP7000

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact ViALUX.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.