Rear Transition Module - Break-out Card (Reference Designs)

Mistral Solutions Pvt. Ltd Platinum Member

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The Rear-transition Module – Break-out Card (RTM-BOC) from Mistral is an eight layer plug-in module for the Keystone II family of Edison, Hawking and Kepler EVMs showcasing the Multicore DSP+ARM KeyStone II System-on-Chips from Texas Instruments.

Benefits
  • This card along with Keystone II EVMs serves as a reference design for the following applications: 1) Video infrastructure & broadcasting 2) Routers 3) Switches 4) Networking control plane 5) High performance computing

Reference Designs Parameters
Reference Designs
Reference Designs Details

Has the complete system been tested? NA
Is working hardware available? NA
Is working software available? NA
Trade-off Analysis - Eight-layer PCB with IT168 dielectric material for high speed data support - Fully Open Source Linux Board Support Package - Two port (Each port of 4 lanes) Hyperlink interface - Four lane 2nd Generation Antenna interface (AIF2) - XFI interface - Quad port SGMII interface (for future expandability) - Two Hard Metric ZD type micro TCA connectors - Power from onboard +12v DC jack or power from EVM board through micro TCA connector
Development Tools AMC form factor cards which provide Hyperlink, AIF2, and XFI interfaces over the AMC.4 micro TCA connector
Component Selection The RTM BOC primarily consists of Retimer chip for 10G Ethernet, Quad port Ethernet PHY for 1G Ethernet and external interfacing connectors
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • NA
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Digital Signal Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Srinivas  Panapakam
1-972-3618069
http://www.mistralsolutions.com/pes
sales@mistralsolutions.com

Headquarters
#60, Adarsh Regent, 100 Ft. Ring Road
Domlur Extension
Bangalore, India
91-80-30912600
91-80-25356440

Other Offices
Mistral Solutions
Reference Designs, System Modules & ODM Products
#60, Adarsh Regent, 100 Ft. Ring Road
Domlur Extension
Bangalore, Karnataka
560071
India
9108030912600
9108025356440

Mistral Solutions Inc.
Reference Designs, System Modules & ODM Products
4633 Old Ironsides Drive, Suite 410
Santa Clara, California
95054
United States
14087052240
14089879665


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.