Supercomputing Server

Signalogic, Inc.

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

Maximizes industry standard servers for high capacity media, RF, HPC, and artificial intelligence applications.

Benefits
  • o 1U and 2U industry standard servers with supercomputing performance o Compatible with riser card power consumption specifications for power consumption, size, and weight. Unlike GPU boards, SigC667x accelerator cards are all one slot thick, and range from 50 to 100W o Supports Intel DPDK for high-throughput, low-latency data plane interface between x86 and C66x cores o Not "hard wired" to one type of application. Can be used concurrently for high capacity voice and artificial intelligence or other HPC applications. Run-time core allocation is dynamic and flexible

Product Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications 1U and 2U industry standard servers with 2 to 32 x86 Xeon cores, 32 - 256 TI C66x cores. 250 to 1500W power consumption. Various Linux distributions and Kernel versions supported. Multiple 1 GbE network interfaces available on motherboard and SigC667x accelerators.
Software Specifications SigIMS high capacity voice/video software. CIM software with OpenMP programming interface for HPC and artificial intelligence applications.
Trade-off Analysis Multicore resource management on CIM 1U series HPC servers is maintained on the accelerator allowing virtualization of server applications without loss in acceleration performance.
Development Tools OpenMP extensions supported by CIM software allow accelerator core to be allocated for (i) acceleration, (ii) task offloading, and (iii) user-defined purposes. The default is all cores allocated for acceleration.
Component Selection Texas Inst C6778, from 32 to 256 cores, 1 GHz to 1.25 GHz
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Software (Application)
  • Certification - NA
Supported Business Model

Design License
Product Sale
Open Source



TI Product Family Used in the Solution
  • C6000 DSP
  • Digital Signal Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Technical   Sales
1-214-3495551
http://www.signalogic.com
info@signalogic.com

Technical Support Contact
Jeff   Brower
1-214-3495551-
http://www.signalogic.com
dspinfo@signalogic.com

Headquarters
9617 Wendell Rd
Dallas, Texas
United States
1-214-3495551
1-214-3430163

Other Offices

Reference Designs, System Modules & ODM Products
9617 Wendell Rd
Dallas, Texas
75243
United States
12143495551


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.