DLP® Discovery™ 4100 Development Kit (DLP Electronics Modules)

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

DLP Discovery 4100 Development Kit is a high performance tool allowing users the flexibility to develop diverse applications by driving the DMD using a variety of different interfaces, such as: USB 2.0, Avnet EXP, 64-bit DDR2 SODIMM DRAM, many multipurpose I/O. Two DMDs are supported, DLP7000 and DLP9500, which have a hermetic package and are well suited for solutions requiring higher resolution, optical throughput and brightness.

Benefits
  • DLP Discovery 4100 Development Kit is a high performance tool allowing users the flexibility to develop diverse applications by driving the DMD using a variety of different interfaces, such as: USB 2.0, Avnet EXP, 64-bit DDR2 SODIMM DRAM, many multipurpose I/O. Two DMDs are supported, DLP7000 and DLP9500, which have a hermetic package and are well suited for solutions requiring higher resolution, optical throughput and brightness.

DLP Electronics Modules Parameters
Part Number D4100
DLP Chipset(s) supported DLP7000, DLP9500
DLP Component(s) included D4100 Mainboard, flex cable, DLP Board, DLP Chipset
Pattern rate 0.7 XGA: 22,727 Hz (1-bit) global array; 0.95 1080p: 10,752 Hz (1-bit) global array switching
On board memory 32 Gbit on-board RAM (on demand)
Triggers Hardware Trigger master ⁄ slave
Interfaces/ports 64-bit DDR2 SODIMM DRAM, many multipurpose I/Os
Dimensions (in mm L x W x H) D4100 Mainboard: 190.5 x 98.5 mm²
Software GUI, API, SDK (on demand)
More Info Go to company Website
Price (USD) For pricing please contact dlp@vialux.de
DLP Electronics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications DLP® Discovery™ 4100 Main Board with - 400 MHz 2xLVDS DDC4100 Interface - Virtex 5 FPGA for application specific logic development - Dimensions: 190,5 x 98,5 mm DLP® DMD Board with - 2x LVDS DMD 0.7″ XGA (VIS/UV) or - 2x LVDS DMD 0.95″ 1080p (VIS/UV) 12″ Flexible cable connecting Main Board and DMD Board - 1x for 0.7 XGA or - 2x for 0.95 1080p
Software Specifications The ViALUX ALP‑4 Controller Suite is available as an accessory for the Discovery 4100 Developer Kit. ALP-4 realizes the maximum switching rates of DLP® Discovery™ 4100 systems. Higher frequencies are achieved by area of interest operation. The API offers flexibility and advanced control options: free sequence timing, image scrolling, look-up table sequencing, comprehensive trigger facility and optional LED control. The USB2.0 PC interface implements an enhanced effective transfer rate by lossless on‑the‑flight compression of data.
Trade-off Analysis Customers take advantage of an excellent Price/Performance ratio of this off-the-shelf module. Hardware and software are long term proven in 24/7 operation.
Development Tools System integration is supported by a comprehensive application programming interface (ALP-4 dll).
Component Selection D4100 DLP board with 0.7 XGA or 0.95 1080p DLP Chip, ALP-4.1 Controller Suite (sold as an accessory)
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Mechanical Design
  • Thermal
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DLP Products
  • High Speed Visible
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.