NIR S2+ Optical Module (DLP Optics Modules)

Optecks, LLC

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

Projection Optics: Optecks has developed a series of specialized S2+ optical modules for DLP applications that are coated for use in near infrared (NIR) applications. Currently available modules include those coated for the 650 nm – 1050 nm range and those coated for the 1050 nm – 1650 nm range. Optecks can also provide customized DLP optical solutions based on customer specifications and requirements.

Benefits
  • Excellent optical throughput for DLP Near Infrared (NIR) applications

DLP Optics Modules Parameters
Part Number NIR S2+
Array Size 1024 x 768
DLP Panel DLP7000
Brightness N/A
Contrast Ratio N/A
Light Source(s) NIR
Dimensions (in mm L x W x H) 80 x 98 x 38
Offset N/A
Throw Ratio N/A
More Info Go to company Website
Price (USD) Please contact Optecks for pricing
DLP Optics Modules Details

Has the complete system been tested? Yes
Is working hardware available? NA
Is working software available? NA
Trade-off Analysis No Available data. It is based on the application.
Development Tools DLP Discovery 4100 Development Kit
Component Selection Two types of NIR S2+ optical modules are available: 1. NIR S2+ optical module (right module) coated for the 650 nm – 1050 nm range. 2. NIR S2+ optical module (left module) coated for the 1050 nm – 1650 nm range
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Optical
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
Supported Business Model

Product Sale



TI Product Family Used in the Solution
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Badia  Koudsi
+1-918-6253396
http://www.optecks.com/
info@optecks.com

Technical Support Contact
Badia   Koudsi
VP of R&D
1-918-6253396-
http://www.optecks.com/
info@optecks.com

Headquarters
4815 S. Harvard Ave, Ste. 330
Tulsa, Oklahoma
United States
+1-918-6253396
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.