Solution Description & Supported Functionality
The DLP Discovery 4100 developer kit available from Wintech is the most advanced spatial light modulator solutions on the market today. The D4100 kits provide unparalleled control and versatility at the pixel level empowering users like never before. The D4100 is available in DLP7000 and DLP9500 formats and can be optimized for either visible or UV operation.
Benefits
- High speed (up to 32k fps) pixel level control of light in either the visible or UV spectra.
DLP Electronics Modules Parameters
| Part Number | D4100 |
| DLP Chipset(s) supported | DLP7000, DLP9500, DLP7000UV, DLP9500UV |
| DLP Component(s) included | DLPC410ZYR, DLPR410YVA, DLPA200PFC |
| Pattern rate | 32,552 Phased Reset, 22,500 for Global Reset |
| On board memory | Up to 4GB |
| Triggers | 3 in and 3 out |
| Interfaces/ports | USB 2.0, Avnet EXP |
| Dimensions (in mm L x W x H) | 7.500 x 3.878 in. |
| Software | Explorer GUI |
| More Info | Go to company Website |
| Price (USD) | from $7,999 |
DLP Electronics Modules Details
| Has the complete system been tested? | Yes |
| Is working hardware available? | Yes |
| Is working software available? | Yes |
| Hardware Specifications | 32,552 fps (XGA)/23,148 fps (1080p) - Xilinx Virtex 5 LX50 Apps FPGA - 400MHz 2xLVDS interface - Cypress USB 2.0 - Avnet EXP Expansion Connectors - DDR 2 SODIMM Memory Connector |
| Software Specifications | Explorer Starter GUI and Software. Wintech SDK4100 available for high speed and grayscale display. |
| Trade-off Analysis | None |
| Development Tools | Xilinx Impact for custom FPGA programming. |
| Component Selection | Virtex 5 APPS FPGA, DLPC410ZYR, DLPR410YVA, DLPA200PFC |
Design & Manufacturing Details
Customized Engineering Design Services
Design services that apply to this solution
- Electrical Design
- Software (Application)
- Software (Embedded)
- Mechanical Design
- Thermal
- Optical
- Industrial Design
- System Integration
- Certification - NA
Manufacturing Services
Manufacturing Services that apply to this solution
- Prototyping
- Low-Volume Or Pilot Runs
Supported Business Model
Product Sale
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
TI Product Family Used in the Solution
- DLP & MEMS
- Micromirror Array (>=1 Million)
- Micromirror Array (<1 Million)
- Pattern Rate (>=8 kHz)
- Pattern Rate (<8 kHz)
- Video and Data Display
Application(s)
- Automotive
- Communications Equipment
- Industrial