Embedded Carrier Board for DM37 and AM335

MAS elettronica

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

This Carrier Board is designed for space constrained (90x60mm) portable embedded applications. It can accommodate the high reliability MCDM37xx, MCAM335x. It supports the 3G communication module.

Benefits
  • It's ready to use with MAS CPU Modules and offers a cost effective board with all connections

Product Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? NA
Hardware Specifications LCD Interface TTL RGB 24bit Touch Panel Interface Resistive 4 wire UART x1 RS232, RS485 USB x1 USB OTG WiFi 2,4/5GHz, 802.11 b,g,n, internal chip antenna or external dipole GSM GPRS/3G available on separate MGSM module Bluetooth 2.1+EDR classe 1.5, BlueTooth 4.0 BLE Ethernet x1 10/100Mb/s from CPU Module Amplified Stereo Audio output 1,5W @ 8Ohm Output
Trade-off Analysis Ready to use with MCAM335 and MCDM37
Development Tools MVDKIT7P Development Kit
Component Selection See Hardware specification and User Guide
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Mechanical Design
  • Certification -  ROHS

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM335x
  • DM37x Video SOC
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
sandro  mascetti
39-049-8687469
http://maselettronica.com/partner/texas/?lang=en
sandro.mascetti@maselettronica.com

Technical Support Contact
paolo  orsaria
SW Engineer
39-049-8687469-
http://maselettronica.com/partner/texas/?lang=en
paolo.orsaria@maselettronica.com

Headquarters
Via Risorgimento 16/C
tencarola, Italy
+39-049-8687469
+39-049-8687469

Other Offices
MAS ELETTRONICA SAS
Reference Designs, System Modules & ODM Products
Via Rossi 1
Rubano, Padova
35030
Italy
+390498687469


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.