Z3-DM8168-PCI-RPS PCI Express Starter Kit (System On Module (SOM))

Z3 Technology Platinum Member

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The Z3-DM8168-PCI-RPS is a set of hardware boards, software tools, and applications designed to enable the rapid development of media-centric PCI Express applications. It contains bundled software with all of the necessary components for the user to quickly develop their own advanced multimedia, graphics, and DSP applications. The Z3-DM8168-APP-2x application board includes 1 HDMI 1080p60 input, 1 Component / Analog Audio input, and 1 HDMI 1080p60 output. It includes a 2-lane PCIe interface that can plug into a 4-lane or 16-lane PCIe slot or a 1-lane PCIe slot with open back. The Z3-DM8168-PCI-RPS is designed so that standalone operation is possible. The system can be developed and tested independently from any hosts. The DM8168-APP-2x board contains independent power, serial console, USB, Ethernet and SATA jacks providing a direct connection to these DM8168 peripherals.

Benefits
  • -Parallel encode of up to 1080p video encode through HDMI and 1080i encode through component -Standalone operation independent of PCIe host makes an easy development environment -Easily controlled through RS-232 or HTTP

System On Module (SOM) Parameters
Price Call for Pricing
ATCA NA
Form Factor 68 x 108
Max Memory Supported (MB) 1024
Max NAND (MB) 256
Max NOR (MB) 0
Max RAM (MB) 0
O/S Support Linux
Connectivity Interfaces GigE PCIe USB STA2 and RS-232
Commercial Range Y
Extended Range Y
Industrial Range Y
Framework/Middleware Z3 Multimedia Framework based upon SDK
System On Module (SOM) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications -Size: 89mm x 168mm -Interfaces: HDMI, Component, RGB and Analog Audio -Additional Interfaces: GigE, PCIe, SATA2, USB and RS-232
Software Specifications -Linux 2.6, u-boot, root file-system, NAND boot, tool chain and flash programming tool -Fully integrated hardware and software audio/video system -Ready to use, out of the box commands for encoding, decoding and streaming -Supports H.264 multichannel in all video resolutions from QCIF to 1080p60 -Fully controllable parameters including: resolution, max bit rate, GOP and on-the-fly bit rate control
Trade-off Analysis -Input Power: 12V -Typical Power Consumption: 12W
Development Tools -Open source embedded Linux debugger and compiler
Component Selection DM8168 TLV320AIC32IRHBR THS7368 MSP430F2012IPW TPS51200 TPS53126PW TPS65001 74LV11APWR 74LVC1G10DCK
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • Certification -  FCC , CE

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DSP + ARM Cortex-A8
  • DaVinci DM81x SOC
  • DaVinci Video Processors
  • Digital Signal Processors
Application(s)
  • Communications Equipment
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Sales  Department
1-402-3230702
http://www.Z3technology.com
sales@z3technology.com

Headquarters
100 N. 8th St. STE 250
Lincoln, Nebraska
United States
1-402-323-0702
--

Other Offices
Z3 Technology
Reference Designs, System Modules & ODM Products
100 N. 8th St
STE 250
Lincoln, Nebraska
68508
United States
14023230702


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.