V-7001 Module (DLP Electronics Modules)

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The V-7001 SuperSpeed module of ViALUX is based on the DLP® Discovery™4100 platform and represents the highest performance class of DLP® Advanced Light Control products. DLP® V-Modules offer unique flexibility in mirror control and outstanding speed - enabling a wide variety of new emerging applications. The controller boards come with completely configured high speed FPGA logic and USB controller firmware so that customers save time and costs for a dedicated hardware and firmware development. DLP® V-Modules are well suited for education,research,proof of concept and OEM components for series production.

Benefits
  • The V-7001 module supports XGA DMDs with 0.7’’ diagonal array size. The control and data lines for the 2xLVDS DMD are put into one flexible cable of 12” length giving a high degree of freedom for the optical arrangement.

DLP Electronics Modules Parameters
Part Number V-7001
DLP Chipset(s) supported DLP7000
DLP Component(s) included DLP Discovery 4100 Board (V4395), 0.7 XGA DMD Chip, ALP-4.3 Controller Suite
Pattern rate 1-Bit B/W: 22,727 Hz (global array switching), 8-bit: 290 Hz (global array switching)
On board memory 64 Gbit SO-DIMM on-board (8 GB)
Triggers Hardware trigger master/slave
Interfaces/ports USB3.0, Multi-Purpose I/O, I²C connector
Dimensions (in mm L x W x H) Control Board: 162x99 mm² Flex cable: 127 / 305 mm DMD Board: 67x50 mm²
Software ALP-4.3 Controller Suite
More Info Go to company Website
Price (USD) For pricing please contact dlp@vialux.de
DLP Electronics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications DMD Type: 0.7’’ XGA VIS/UV, Array size: 1024x768 micro mirrors, Frame rate: 22,727 Hz (binary) or 290 Hz (8 Bit), Memory: 64 Gbit on‑board SDRAM holds 87,380 patterns, Trigger: Hardware Trigger master ⁄ slave, PC Interface: USB3.0 with lossless on‑the‑flight compression, Driver: High‑performance USB3.0 device driver for Windows® x32 and x64 systems, PC Transfer Rate: >1500 fps depending upon data compressibility, SDK: Proven API library (DLL) fully upwards compatible, Dimensions: Control Board > 162x99 mm², Flex cable > 127/305 mm, DMD Board > 67x50 mm²
Software Specifications ALP‑4 realizes the maximum switching rates of DLP® Discovery™ 4100 systems: 22,727 patterns per second for global switching XGA arrays. Higher frequencies are achieved by area of interest operation. The API offers flexibility and advanced control options: free sequence timing, image scrolling, look-up table sequencing, comprehensive trigger facility, and optional LED control. The USB3.0 PC interface implements an enhanced effective transfer rate by lossless on‑the‑flight compression of data. PC data rates with more than 1500 XGA frames per second are achieved.
Trade-off Analysis Customers take advantage of an excellent Price/Performance ratio of this off-the-shelf module. Hard- and software are long term proven in 24/7 operation. The V-7001 module enables short time to market for new product developments.
Development Tools System integration is supported by a comprehensive application programming interface (ALP-4 dll).
Component Selection V-7001 module with 0.7 XGA DLP Chip, V4395 DLP board, ALP-4.3 Controller Suite
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Software (Application)
  • Thermal
  • Industrial Design
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Enterprise Systems
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.