STAR-065 CORE Type A (DLP Optics Modules)

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

STAR-065 CORE Type A is a compact optical module designed for 0.65” diameter orthogonal pixel DMD arrays with 12° tilt angle. The STAR-065 CORE Type A has a direct mechanical interface for all 0.65” A-Type DLP® chips. The DMD illumination is well homogenous thanks to an integrator rod that acts as a convenient light input port. Different types of light sources can be adapted: lamps, LEDs, fibre bundles, lasers. The operating wavelength range is 400 nm - 700 nm. Based upon the patented S2+ design, the STAR-065 CORE Type A is assembled and tested in a high-class German optics manufacturing facility.

Benefits
  • The STAR-065 CORE Type A optics offer leading edge performance in a small package and at affordable price. The rugged design proved reliable in industrial and medical environment for 3D measurement solutions, augmented reality, and intelligent lighting. STAR-065 CORE Type A is platform independent and can be used for all orthogonal DLP chip formats with 0.65’’ diameter. The optical module is available from ViALUX off-the-shelf and at any desired quantity.

DLP Optics Modules Parameters
Part Number O-0002
Array Size For 0.65’’ 1080p DMD Type A: 1920x1080
DLP Panel 0.65” 1080p Type A; DLP6500FLQ
Brightness Red LED: 1450 mW (830 lm) Green LED: 1550 mW (850 lm) Blue LED: 2550 mW (140 lm) 405nm UV: 2650 mW W
Contrast Ratio 2000:1 FOFO
Light Source(s) n/a (Optics is made for LED light source, but also the use of other light sources is possible)
Dimensions (in mm L x W x H) 75x75x45 [mm]
Offset 125 percent
Throw Ratio 1.8 – 2.1
More Info Go to company Website
Price (USD) For pricing please contact dlp@vialux.de
DLP Optics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? No
Hardware Specifications Size: 75x75x45 [mm], Weight: 216 g, Wavelength: 400-700 nm, Supported DLP chips: DLP6500FLQ Aperture f/2.6…f/2,9, Throw ratio: 1.8 – 2.1, Zoom 1.00 - 1.16, Distortion < 0.2 percent Working distance 1.0 (0.4) - 10 m (less with spacer ring) Contrast ratio FOFO 2000:1, Homogeneity +25 / -30 (IEC), MTF: 45 @ 36 lp / mm
Trade-off Analysis Customers take advantage of an excellent Price/Performance ratio of this off-the-shelf module; no initial extra costs apply.
Development Tools n.a.
Component Selection n.a.
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Software (Application)
  • Mechanical Design
  • Thermal
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.