STAR-065 EVM s600 (DLP Optics Modules)

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The STAR-065 EVM s600 LED light engine is designed for use with the DLP® LightCrafter™ 6500 evaluation module. The STAR-065 EVM s600 is powered by one LED light source (monochrome projection). The optical system is derived from front projector shift lens design. The STAR-065 EVM is used in combination with the DLPLCR6500EVM (distributed by TI) and is completely packaged with a suitable cooling system. Please note: The DLP6500 chipset features a 1080p DMD and the DLPC900 controller which is basically different from the high-performance DLP® Discovery™4100 products.

Benefits
  • The STAR-065 EVM s600 combines the performance of the LightCrafter™6500 EVM with the reliability and performance of BigChip™ high-power LEDs.

DLP Optics Modules Parameters
Part Number 9562
Array Size 1920x1080
DLP Panel DLP6500FYE
Brightness up to 1200 lm depending upon wavelength
Contrast Ratio 2000:1 FOFO
Light Source(s) High-power BigChip™ LED with 624nm, 528nm, 462nm, white
Dimensions (in mm L x W x H) 142 x 127 x 174 mm
Offset TBD
Throw Ratio 1.8 – 2.1
More Info Go to company Website
Price (USD) Call for quote
DLP Optics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications DLP® Panel: 0.65” 1080p s600 Array Size: 1920x1080, Frame rate: Binary: 9,523 Hz - 8Bit: 247 Hz, Brightness/Power: up to 1200 lm depending upon wavelength, Light source: High-power BigChip™ LED with 624nm, 528nm, 462nm, white Throw ratio: 1.8 – 2.1, Projection distance: 1 (0.4) – 10m (less with spacer ring) Dimensions (LxWxH) [mm]: Ca. 142 x 127 x 174 mm (without cooling device) Zoom: 1.00 - 1.16 Distortion: < 0.2% Design: Shift-lens design Field of view: ≥ 120 x 90 mm² - infinity (smaller FoV with spacer ring)
Software Specifications Software is related to LightCrafter™6500 evaluation module with DLPC900 Controller. The application potential of STAR-065 EVM s600 with DLPC900 is focused on two typical use cases: - video mode: streaming data from a video source (DVI port) at video rate - pattern mode: display of a static set of preloaded patterns
Trade-off Analysis Customers take advantage of an excellent Price/Performance ratio of this module.
Development Tools Software is related to the DLP® LightCrafter™ 6500 evaluation module with the DLPC900 Controller.
Component Selection STAR-065 CORE s600 optics, LED light source, High-Power LED driver@24W, Cooling facility Please note: The DLP® LightCrafter™ 6500 EVM is not included.
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Mechanical Design
  • Thermal
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.