MYD-AM335X-Y Development Board (Reference Designs)

MYIR Tech Limited

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The MYD-AM335X-Y is a development board based on TI's Sitara AM335x family of processors with ARM Cortex-A8 cores. It takes full features of TI's Sitara AM335x processor and features two Gigabit Ethernet and an on-board Wi-Fi module to allow wireless network capabilities. This board is using the MCC-AM335X-Y CPU module as the core controller board and connected to base board through 1.27mm pitch 146-pin stamp hole interface. The board is ready to run Linux and can work in harsh environment supporting -40 to +85 Celsius extended temperature operation for industrial embedded applications.

Benefits
  • The MYD-AM335X-Y development board is ideal for home automation, industrial automation, enterprise/educational tablets, portable navigation devices and networking applications. It can work in harsh environment supporting -40 to +85 Celsius extended temperature operation for industrial embedded applications. It is an excellent AM335x starter kit to enable a quick start of evaluation of TI's Sitara AM335x processors.

Reference Designs Parameters
Reference Designs
Reference Designs Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications The MYD-AM335X-Y base board has extended many features and peripherals with the support of the MCC-AM335X-Y CPU Module and some extended controller chips including one Debug port, one USB Host ports, one USB OTG port, dual Gigabit Ethernet ports, one CAN, one RS485, one Micro SD, Audio, Buzzer, WiFi, LCD, Touch screen, JTAG and some more peripheral signals from two 20-pin extension interfaces.
Software Specifications The MYD-AM335X-Y development board supports for Linux OS and is provided with software packages. Many peripheral drivers are in source code to help accelerate customers’ designs with a stable and reliable hardware and software platform.
Trade-off Analysis The MYD-AM335X-Y development board is based on up to 1GHz Texas Instruments Sitara AM335x family of microprocessors (MPUs) based on the ARM Cortex-A8 core that deliver high DMIPs at a low cost while also delivering optional 3-D graphics acceleration and key peripherals. It can support the Linux high-level operating systems and can work in harsh environment supporting -40 to +85 Celsius extended temperature operation for industrial embedded applications.
Development Tools The MYD-AM335X-Y board comes with Linux software packages, detailed documents, necessary cable accessories including one 5V/2A power adapter, Ethernet cable, USB cable as well as optional 4.3- and 7-inch LCD (with touch screen) modules to provide an AM335x starter kit and enable a quickly start of evaluation of TI's Sitara AM335x processors.
Component Selection TI AM335x, 256/512MB DDR3, 128/256/512MB Nand Flash, Power Management IC (TPS65217C)
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Embedded)
  • Industrial Design
  • System Integration
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM335x
  • ARM-Based Processor Platforms
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Linda  Zhang
86-755-22984836
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Sunny  Guo
Technical Manager
86-755-22316235-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 04, 6th Floor, Building No.2, Fada Road, Yunli Smart Park, Bantian, Longgang District,
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.