MYIR launches TI AM335x solution for State Grid charging pile billing control unit (Reference Designs)

MYIR Tech Limited

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

MYIR has developed a main board MY-EVC110 based on TI's Sitara AM335x processor with an ARM Cortex-A8 core, according to the charging pile billing control unit technical requirement which is fully meet the State Grid standard and can be embedded into the charging piles directly and easily.

Benefits
  • With the development of low-carbon economy and the increasing demand for energy saving, the policies about the development of new energy electric vehicle (EV) is extensively issued in China. Driven by rapid development of new energy vehicles, the supporting facilities like charging station and charging pile also flourish. Quickly responds to market demand, MYIR has developed a main board according to the charging pile billing control unit technical requirement which is fully meet the State Grid standard and can be embedded into the charging piles directly and easily.

Reference Designs Parameters
Reference Designs
Reference Designs Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications Processor: 800MHz TI Sitara AM3354 processors with ARM Cortex-A8 core RAM: 512MB DDR3 FLASH: 1GB Nand flash Storage: standard SD card Interfaces: RS485, RS232, Dual-Ethernet, Dual-CAN, Two USB Host, LCD/TSP (can connect to LVDS LCD) Others: can connect to external ESAM/PSAM chip; can connect to external GPS or BeiDou module; can connect to external 3G/4G module; Audio out, speaker 6-channel DI, 6-channel DO RTC
Software Specifications Linux3.14, QT 4.8.6
Trade-off Analysis Input rated voltage: DC12V Input range: DC9V-15V, with reverse connection protection rated power: 20W power off protection time: no less than 15 seconds
Development Tools GCC Linaro-4.9-2015
Component Selection TI Sitara AM3354 processor, 1GB Nand Flash, 512MB DDR3
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Embedded)
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale



TI Product Family Used in the Solution
  • AM335x
  • ARM-Based Processor Platforms
Application(s)
  • Automotive
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Linda  Zhang
86-755-22984836
http://www.myirtech.com
sales@myirtech.com

Technical Support Contact
Sunny  Guo
Technical Manager
86-755-22316235-
http://www.myirtech.com
support@myirtech.com

Headquarters
Room 04, 6th Floor, Building No.2, Fada Road, Yunli Smart Park, Bantian, Longgang District,
Shenzhen, China (简体中文)
86-755-22984836
86-755-25532724


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.