Transmission Module EVM (DLP System Solutions (Optics and DLP electronics))

Optecks, LLC

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The Transmission Module EVM consists of an infrared optical sources, an interrogation chamber for inserting materials under investigation, and an optical train for collecting and delivering optical power to the input aperture of the NIRscan Nano spectrometer. Electrical connections provide power for the optical sources and control of timing for illumination of the material under investigation. Light from the on-board source passes through the sample, after which a telecentric optical system collects and conditions the light for efficient coupling to the spectrometer. The module operates primarily over the 900 – 1700 nm range and provides a 12,000:l signal to noise ratio (SNR). This SNR exceeds that of any other module, transmission or reflection, available for the NIRscan Nano. The module achieves this high SNR using custom designed electronic and optical components, and efficient driving of the illumination source.

Benefits
  • • Simple installation of the module requires no special tools or alignment procedures. The module uses the same control and power connections as the standard reflectance module. • Custom design of the transmission module’s collecting optics and efficient driving of the illumination source maximizes optical throughput and minimizes stray light at the entrance to the Nano, greatly improving SNR and allowing measurement of weaker phenomena. • Provides the ability to perform transmission based spectrometric measurements, enhancing the range of applications for which the NIRscan Nano can be used.

DLP System Solutions (Optics and DLP electronics) Parameters
Part Number DLP NIRscan Nano
Array Size 854 x 480
DLP Chipset included DLP2010NIR
Brightness NA
Contrast Ratio N/A
Light Source(s) Lamp Power 2.8 W
Pattern rate N/A
On board memory N/A
Triggers N/A
Interfaces/ports DLP NIRscan Nano Connectors
Dimensions (in mm L x W x H) 52mm x 33mm x 15mm
Software DLP NIRscan Nano Software
More Info Go to company Website
Price (USD) $399
DLP System Solutions (Optics and DLP electronics) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications Signal to Noise ratio (SNR): > 12,000:1. Lamp Power: 2.8 Watt. Physical Dimensions: 52mm long, 33mm wide, 15mm tall. Weight: 32 Grams. Software: NIRscan Nano Software.
Software Specifications DLP NIRscan Nano Software can be downloaded from TI website
Trade-off Analysis The transmission module provides higher SNR compared to the standard reflectance module. The main trade-off is the need to deliver the material under interrogation to the sample chamber – the module cannot be immersed in a material or simply placed up against a material, the latter of which is possible with the standard reflectance module.
Development Tools No special development tools are required to operate the module, as it interfaces seamlessly with the existing control signaling and circuitry on the NIRscan Nano.
Component Selection Transmission Module for DLP NIRscan Nano EVM
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Mechanical Design
  • Optical
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Design License
Product Sale
Royalty

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
Application(s)
  • Enterprise Systems
  • Industrial
  • Personal Electronics
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Badia  Koudsi
+1-918-6253396
http://www.optecks.com/
info@optecks.com

Technical Support Contact
Badia   Koudsi
VP of R&D
1-918-6253396-
http://www.optecks.com/
info@optecks.com

Headquarters
4815 S. Harvard Ave, Ste. 330
Tulsa, Oklahoma
United States
+1-918-6253396
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.