2-in-1 DLP NIRscan Nano EVM (DLP System Solutions (Optics and DLP electronics))

Optecks, LLC

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The DLP-based spectrometer system consists of a DLP-based spectrometer, a set of electronic boards that control the spectrometer, and two interchangeable modules for interrogating samples. The NIRscan Nano EVM and reflectance module are produced by TI. The reflectance module interrogates a sample by illuminating the sample with infrared light and delivering the reflected light to the spectrometer. The transmission module includes a sample holder for materials under investigation. Light from the on-board source passes through the sample, after which a telecentric optical system collects and conditions the light for efficient coupling to the spectrometer. Both modules operate over the 900 – 1700 nm range. The reflectance module provides a 6,000:1 signal to noise ratio (SNR). The transmission module provides a 12,000:1 SNR – a higher SNR than any module available - due to custom electronic and optical designs. Both modules receive power and control signals from the spectrometer’s electronic boards. The spectrometer provides flexibility in wavelength selection, resolution, and scanning parameters, allowing the user to tailor the system to the needs of a particular application.

Benefits
  • • Only miniature spectrometer system capable of both transmission and reflectance spectrometry at high resolution. • Optical design of modules and spectrometer maximize optical throughput and minimize stray light, greatly improving SNR and allowing measurement of weaker phenomena. • Easy interchangeability of modules that requires no special tools or alignment procedures, making transition between operating modes simple and quick. • Flexibility of DLP-based interrogation allows development of custom scanning protocols optimized to the scanning application of interest.

DLP System Solutions (Optics and DLP electronics) Parameters
Part Number DLP NIRscan Nano
Array Size 854 x 480
DLP Chipset included DLP2010NIR
Brightness N/A
Contrast Ratio N/A
Light Source(s) Lamp Power 1.4 W (refelective); 2.8 W (transmitive)
Pattern rate N/A
On board memory N/A
Triggers N/A
Interfaces/ports DLP NIRscan Nano Connectors
Dimensions (in mm L x W x H) 84mm x 65mm x 36mm
Software DLP NIRscan Nano Software
More Info Go to company Website
Price (USD) $1299
DLP System Solutions (Optics and DLP electronics) Details

Has the complete system been tested? Yes
Is working hardware available? NA
Is working software available? Yes
Software Specifications DLP NIRscan software performs and operates similarly with both interchangeable modules
Trade-off Analysis The primary trade-off consists of the difference in SNR between the two interrogation modules. The reflectance module achieves 5000:1 SNR only under ideal conditions (highly reflective surface) and works best for solid samples. For liquids, the losses from scattering, absorption and low reflectivity greatly reduce the SNR achieved. The transmission module SNR remains high even for these liquid samples. The design provides a compact, portable, flexible, cost-effective spectroscopy solution at resolutions of 1 nm – 10 nm, compared to high-end spectrometers with sub-nanometer resolution.
Development Tools The solution requires software to program the on-board microprocessor that controls scanning and data collection functions. Software specifically designed to program and manage DLPs is highly recommended. Suitable software is freely available on the Texas Instruments web site.
Component Selection DLP NIRscan Nano EVM + Interchangeable Transmission Module
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Mechanical Design
  • Thermal
  • Optical
  • Industrial Design
  • Certification - NA

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Design License
Product Sale
Royalty

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
Application(s)
  • Enterprise Systems
  • Industrial
  • Personal Electronics
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Badia  Koudsi
+1-918-6253396
http://www.optecks.com/
info@optecks.com

Technical Support Contact
Badia   Koudsi
VP of R&D
1-918-6253396-
http://www.optecks.com/
info@optecks.com

Headquarters
4815 S. Harvard Ave, Ste. 330
Tulsa, Oklahoma
United States
+1-918-6253396
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.