MELPe FLEXI-PC104 Low Cost Data Terminal Equipment

Compandent, Inc.



Business Model

Support Information

Solution Description & Supported Functionality

Full MELPe functionality at 2400 / 1200 / 600 bps, using serial link, and control & status LED & switches. Uses TI's C54x, c55x and c64x processors. - Compandent MELPe Enhance Mixed-Excitation Linear Predictive (MELP) vocoder, compliant with military standard MIL-STD-3005 and NATO STANAG 4591, is a triple-rate low rate coder that operates at 2400, 1200 & 600 bps. It is scalable, multi-channel and run-time configurable. - It is a highly optimized real-time implementation, ideal for low power and low bandwidth mobile, VoIP and radio applications, running on Texas Instruments c54x, c55x, c64x, c64+, c674x, L137 and L138 processors. Blank and Burst MELPe compliant with SCIP 210.

Product Details

Component Selection Standalone device, based on Compandent board & software and DSK6416, DSK5510, or DSK5416, ARM, OMAP. 1. Audio codecs 2. DSP or ARM with MELPe vocoder at 2400 / 1200 / 600 bps 3. Serial interface such as RS-232, and USB, or wireless interface 4. error correction, modem

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

TI Product Family Used in the Solution
  • ARM-Based Processor Platforms
  • Audio
  • Audio ADC
  • Audio CODEC
  • Audio Clock
  • Audio Converters
  • Audio DAC
  • Audio Subsystem
  • Audio USB Converter
  • C5000 DSP
  • C55x DSP
  • Digital Audio Interface
  • Digital Signal Processors
  • Lip Sync Delay IC
  • Microphone Preamplifier
  • Mid-Power Audio Amplifiers (10-50W)
  • PWM Input Class-D
  • Professional Audio Line Driver
  • Professional Audio Line Receiver
  • SPDIF Transceiver
  • Sample Rate Converter
  • Touch Screen Controller with Audio
  • Volume Control
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Oded  Gottesman

26666 Birch Hill Way
Los Altos Hills , California
United States

Customer Tags Help

No Tags are Available for this Part Number


The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.