SigC5561-7x7-PTMC VoIP Card

Signalogic, Inc.

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

cPCI (compact PCI) carrier card -ATCA (Advanced Telecom Computing Architecture) card -VME carrier card -desktop PCI/PCIe, using PMC-to-PCI/PCIe adapter -stand-alone, with 5V and 3.3V power

Benefits
  • SigC5561-7x7-PTMC card to be run as a stand-alone media gateway, PCI VoIP card for open source VoIP applications, or combined with standard, off-the-shelf cPCI, ATCA, and VME carrier cards to form single-slot "VoP Server Blade" media gateway and softswitch solutions in infrastructure embedded systems.

Product Details

Hardware Specifications -PMC form-factor card, compliant with PICMG 2.15 (PTMC) electrical specifications and IEEE 1386.1 (PMC) mechanical specification -10/100 front-panel interface with RJ-45 connec -TDM interface with up to 4096 time-slots -high capacity, low-noise oncard power generation
Software Specifications The SigC5561-PTMC card is fully Telogy software compliant, supporting a wide range voice and wireless real-time algorithms. Telogy software is used widely in VoP infrastructure, including a number of Tier 1 providers
The SigC5561-7x7-PTMC card condenses the Texas Instruments / Telogy high-density VoIP reference design -- including DSP farm and network processor -- into PMC form-factor, while still providing OC3 channel capacity.
Trade-off Analysis IP Protocol TDM Protocol ATM Protocol
Development Tools Texas Instruments Code Composer Studio Software
Component Selection -DSP Farm with up to twelve (12) TNETV3010 DSPs running at 300 MHz each -GbE interface, with network switch connection to DSP Farm -WinPath 7x7 network access processor, including packet data SDRAM, parameter ZBT SSRAM, and host bus SDRAM to allow the WinPath to operate up to OC3 channel capacity
Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • C55x DSP
Application(s)
  • Communications Equipment
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Technical   Sales
1-214-3495551
http://www.signalogic.com
info@signalogic.com

Technical Support Contact
Jeff   Brower
1-214-3495551-
http://www.signalogic.com
dspinfo@signalogic.com

Headquarters
9617 Wendell Rd
Dallas, Texas
United States
1-214-3495551
1-214-3430163

Other Offices

Reference Designs, System Modules & ODM Products
9617 Wendell Rd
Dallas, Texas
75243
United States
12143495551


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.