TI Design Network

 

Filter these results by choosing from the parameters below.

Keyword

Location:  

              

 



573  Results       1 - 20 of 573 Results | Next >       Page 1 | 2 | 3 | 4 | 5 Next 5 >     
Solution Category Sub-Category Description Application TI Product Family Company Location Member Level
AM437x Application Board Design Kits & Evaluation Modules Daughter Cards
Mistral’s AM437x Application Board is a four layer add-on module for AM437x PoM built for the ARM Cortex-A9-based Sitara AM437x SoC from Texas Instruments. The AM437x Application Board interfaces with PoM through its expansion connectors and provides general purpose 7” LCD with capacitive touch screen along with keypad and sensors like ambient light (ALS), temperature, accelerometer.
View page
Communications Equipment,Industrial,Personal Electronics
AM437x Processors, ARM Cortex-A9 Core, ARM-Based Processor Platforms, Sitara Processors, ZigBee (IEEE 802.15.4 / ZigBee PRO)
Mistral Solutions, Mistral Solutions Inc., Mistral Solutions Pvt. Ltd India, Bangalore , United States, California, Santa Clara Platinum
MitySOM-1808 – AM1808-Based System on Module Design Kits & Evaluation Modules Daughter Cards
MitySOM-1808 is an ARM9-based System on Module (SOM) based on TI's AM1808 Sitara ARM MPU. This module is available to designers of applications requiring an ARM applications processor capable of running embedded Linux, or a real-time operating system such as QNX or Windows CE.

Conveniently provided in a small removable module with Flash and DDR, designers save the time and complexity of developing a CPU subsystem with high speed memory. A wide range of digital interfaces are available, including LCD display for rich user interfaces. Compatible with DSP and/or FPGA enabled modules.
View page
AM1x Processors
Critical Link, LLC United States, New York, Syracuse Platinum
MitySOM-1808F – AM1808 SOM with User Programmable Xilinx Spartan 6 FPGA Design Kits & Evaluation Modules Daughter Cards
This System on Module is based on TI's AM1808 Sitara ARM MPU and the Xilinx Spartan 6 FPGA. This module is available to system designers and applications requiring an ARM9 applications processor married to an FPGA for additional custom logic. Conveniently provided in a module format with Flash and DDR, designers save the time and complexity of developing a CPU/FPGA subsystem.

The SOM also supports a wide variety of digital interfaces with added capability for system expansion via the on-board FPGA. The FPGA is available for custom application logic.
View page
AM1x Processors
Critical Link, LLC United States, New York, Syracuse Platinum
MitySOM-1810 - AM1810 for PROFIBUS System on Module Design Kits & Evaluation Modules Daughter Cards
This System on Module is based on TI's AM1810 Sitara ARM MPU for PROFIBUS. This module is available to system designers looking for rapid time to market for industrial applications requiring a certified PROFIBUS solution. Conveniently provided in module format with NOR Flash, NAND Flash, and mDDR, system designers save the time and complexity of developing a CPU subsystem.

In addition to the certified PROFIBUS interface, the SOM also supports Ethernet, EtherCAT Master, CAN Bus, USB, LCD Display, McBSP, McASP, I2C, SPI, UART, VPIF, uPP, ePWM, eCAP, HPI, MMC/SD, and SATA interfaces.
View page
AM1x Processors
Critical Link, LLC United States, New York, Syracuse Platinum
MitySOM-1810F - AM1810 for PROFIBUS SOM with User Programmable FPGA Design Kits & Evaluation Modules Daughter Cards
This System on Module is based on TI's AM1810 Sitara ARM MPU for PROFIBUS and the Xilinx Spartan 6 FPGA. This module is available to system designers looking for rapid time to market for industrial applications requiring a certified PROFIBUS solution with additional custom logic. Conveniently provided in a module format with NOR Flash, NAND Flash, and mDDR, designers save the time and complexity of developing a CPU/FPGA subsystem.

The SOM supports Ethernet, EtherCAT Master, CAN Bus, USB, LCD Display, McBSP, McASP, I2C, SPI, UART, VPIF, uPP, ePWM, eCAP, HPI, MMC/SD, and SATA interface.
View page
Industrial
AM1x Processors
Critical Link, LLC United States, New York, Syracuse Platinum
MitySOM-335x - AM3352, AM3354, and AM3359-based System on Modules Design Kits & Evaluation Modules Daughter Cards
The MitySOM-335x is a highly configurable, small form-factor processor card that features a Texas Instruments Sitara AM3352, AM3354, or AM3359 Processor. This module is available to system designers looking for rapid time to market for industrial applications by conveniently providing a module format with NOR Flash, NAND Flash, and DDR2 or DDR3 SDRAM.

System designers save the time and complexity of developing a CPU subsystem. The SOM supports Dual 10/100/1000 Ethernet, CAN Bus, USB, LCD Display, McASP, I2C, SPI, UART, eHRPWM, eCAP, eQEP, RTC and MMC/SD interfaces.
View page
Communications Equipment,Industrial
AM335x Processors
Critical Link, LLC United States, New York, Syracuse Platinum
ADAS Development Kit Design Kits & Evaluation Modules Development Kits
This fully functioning evaluation system speeds on-vehicle testing and development of multi-camera, real-time vision applications requiring intensive video analytics. It shortens development time of vision-based systems for automotive, transportation, and materials handling applications.The ADAS Development Kit is built on the DesignCoreTM Rugged Vision Platform (RVP) family of reference design modules using advanced vision processors from Texas Instruments and D3 Engineering’s advanced vision software frameworks.
View page
Automotive,Industrial
Automotive Processors, FPD-Link III SerDes
D3 Engineering United States, New York, Rochester Platinum
DesignCore™ TDA3x Automotive Starter Kit Design Kits & Evaluation Modules Development Kits
This benchtop Starter Kit lets you evaluate embedded ADAS technology on an electronic platform designed with production in mind. Based on the Texas Instruments TDA3x advanced vision processor, it enables synchronous acquisition of four FPD-Link III HD data streams (video, radar, lidar, etc.) for real-time vision processing and analytics. Kit purchase includes software distribution and single-use licensing for TI Vision SDK and D3 Engineering advanced vision software framework.
View page
Automotive
FPD-Link III SerDes, TDAx ADAS SoCs
D3 Engineering United States, New York, Rochester Platinum
MityDSP/MitySOM L138/AM1808/AM1810 Development Kit Design Kits & Evaluation Modules Development Kits
The MityDSP/MitySOM Development Kit supports the OMAPL138, AM1808, and AM1810 based modules from Critical Link. This development kit allows experimentation with both MityDSP and MitySOM modules. The Development Kit supports Industrial Protocols such as CAN Bus, RS-485, Modbus, and EtherCAT Master. Designers can also take advantage of the on-board USB, USB OTG, Ethernet, DVI, and audio output interfaces as well as prototyping through three 50-pin expansion headers. Using a Critical Link SoM developers are able to rapidly field products by significantly reducing HW and SW development effort.
View page
AM1x Processors, OMAP-L1x, OMAP™ Applications Processors
Critical Link, LLC United States, New York, Syracuse Platinum
MitySOM-1810 / AM1810 PROFIBUS Development Kit Design Kits & Evaluation Modules Development Kits
This development kit allows system designers to develop PROFIBUS solutions using the Sitara AM1810 from Texas Instruments aboard the MitySOM-1810 System on Module (SOM) from Critical Link. In addition to the certified PROFIBUS interface on the AM1810, the PROFIBUS Development Kit supports Industrial Protocols such as CAN Bus, RS-485, Modbus, and EtherCAT Master. Designers can also take advantage of the on-board USB, USB OTG, Ethernet, DVI, and audio output interfaces. The MitySOM-1810 allows developers to rapidly field products by significantly reducing HW and SW development effort.
View page
Communications Equipment,Industrial
AM1x Processors, OMAP-L1x
Critical Link, LLC United States, New York, Syracuse Platinum
MitySOM-335x / AM335x Development Kit Design Kits & Evaluation Modules Development Kits
The MitySOM-335x Development Kit supports the AM335x based modules from Critical Link.

Each kit includes a compatible MitySOM-335x module and a base board that features a strong array of interfaces such as USB, Debug RS232, Dual UART Expansion ports, HDMI Video Only Output, Audio Input/Output, MMC/SD, 8-Channel ADC and Dual CAN Bus interfaces. The MitySOM-335x Development Kit includes both RS232 and RS485/422 expansion modules to use with the Dual UART Expansion ports. In addition a 802.11b/g/n Wireless with Bluetooth module and a LCD with touch screen are also available.
View page
AM335x Processors, ARM Cortex-A8 Core, ARM-Based Processor Platforms, Sitara Processors
Critical Link, LLC United States, New York, Syracuse Platinum
RVP-TDA2Eco Development Kit Design Kits & Evaluation Modules Development Kits
The DesignCore™ RVP-TDA2Eco Development Kit accelerates your development of autonomous vision-based navigation systems for automotive, transportation,and materials-handling applications. The reference design is based on advanced vision processors from Texas Instruments and D3’s advanced vision software framework. It enables synchronous acquisition of four 1080p HD video streams with real-time vision processing and analytics. Developed using a design-for-manufacture (DFM) process, the kit has an optimized layout and BOM.
View page
Automotive,Industrial
AM57x, FPD-Link III SerDes, TDAx ADAS SoCs
D3 Engineering United States, New York, Rochester Platinum
RVP-TDA2x Development Kit Design Kits & Evaluation Modules Development Kits
This rugged development kit in a finalized product form-factor lets you evaluate TI ADAS technology under realistic on-vehicle conditions. Accelerate development of autonomous vision-based navigation systems for automotive, transportation and materials handling applications. The reference design is based on Texas Instruments processors and D3’s advanced vision software framework. It enables synchronous acquisition of eight 1080p HD video streams with real-time vision processing and analytics. Developed using a DFM methodology, the kit has an optimized layout and BOM.
View page
Automotive,Industrial
Automotive Processors, FPD-Link III SerDes, TDAx ADAS SoCs
D3 Engineering United States, New York, Rochester Platinum
RVP-TDA3x Development Kit Design Kits & Evaluation Modules Development Kits
This rugged development kit in a finalized product form-factor lets you evaluate TI ADAS technology under realistic on-vehicle conditions. Accelerate development of autonomous vision-based navigation systems for automotive, transportation and materials handling applications. The Development Kit is based on Texas Instruments processors and D3’s advanced vision software framework. It enables synchronous acquisition of four HD video streams with real-time vision processing and analytics. Developed using a DFM methodology, the kit has an optimized layout and BOM.
View page
Automotive,Industrial
FPD-Link III SerDes, TDAx ADAS SoCs
D3 Engineering United States, New York, Rochester Platinum
Z3-AM572x-RPS Starter Kit Design Kits & Evaluation Modules Development Kits
The Z3-AM572x-RPS allows development of applications to support advancements in industrial applications such as HMI, machine vision, networking and medical imaging. The Z3-AM572x-RPS consists of a hardware & software bundle to enable rapid product development and provide a production quality sub-system. The software consists of the necessary components to support H.264 encode & decode up to 1080p60 and HEVC decode at 1080p30, graphics and DSP applications. The Z3-AM572x-MOD-0x is a compact OEM module featuring the latest Sitara multimedia processor. This development system is available TODAY.
View page
ARM Cortex-A15, Sitara Processors
Z3 Technology United States, Nebraska, Lincoln Platinum
AM437x PoM Design Kits & Evaluation Modules Evaluation Modules & Boards
The AM437x PoM from Mistral is a low-cost, small form factor, high performance, easy-to-use Product on Module (PoM) built around the powerful 800MHz/1GHz Sitara AM437x SoC from Texas Instruments. With extensive integration such as quad core PRU-ICSS, PowerVR SGX 3D acceleration core, dual camera, QSPI-NOR, up to 512KB on-chip memory, Dual ADC and an easily extendable architecture, the AM437x PoM is the perfect solution for quick product deployment while leveraging the benefits of the powerful SoC.
View page
Enterprise Systems,Industrial,Personal Electronics
AM437x Processors, ARM Cortex-A9 Core, ARM-Based Processor Platforms, Sitara Processors
Mistral Solutions, Mistral Solutions Inc., Mistral Solutions Pvt. Ltd India, Bangalore , United States, California, Santa Clara Platinum
Craneboard Design Kits & Evaluation Modules Evaluation Modules & Boards
Craneboard, from Mistral, is a hardware development platform that enables customers to develop general purpose computing and other applications based on the AM3517 ARM(r) Cortex-A8 microprocessor. The CraneBoard provides new features not available on existing open source, low-cost development boards, including Power over Ethernet (PoE) and Controller Area Network (CAN) bus interfaces. It also utilizes community support and resources from the popular, open source BeagleBoard community.
View page
AM35x Processors
Mistral Solutions, Mistral Solutions Inc., Mistral Solutions Pvt. Ltd India, Bangalore , United States, California, Santa Clara Platinum
Jacinto 6 / TDA2x CPU Board Design Kits & Evaluation Modules Evaluation Modules & Boards
"Jacinto 6" processor/ TDA2x CPU board is a development platform for evaluation and software development using Texas Instruments "Jacinto 6" and TDA2x processors.
View page
Automotive,Industrial
Automotive Processors, DRAx Infotainment SoCs, TDAx ADAS SoCs
Spectrum Digital, Inc. United States, Texas, Stafford Platinum
K2L Design Kits & Evaluation Modules Evaluation Modules & Boards
The K2L Evaluation Module (EVM) with double wide AMC form-factor enables developers to immediately start evaluating TCI6630K2L processor and begin building application around it especially those demanding high-performance computation like telecom infrastructures, wireless standards including WCDMA/HSPA/HSPA+, TD-SCDMA, GSM, TDD-LTE,FDD-LTE, and WiMAX.
View page
Communications Equipment,Enterprise Systems,Industrial
AM5K2Ex, ARM Cortex-A15, ARM-Based Processor Platforms, C6000 DSP + ARM Processors, Digital Signal Processors, Sensor Products, Switches and Multiplexers
eInfochips, eInfochips Limited. United States, California, Sunnyvale , India, Gujarat, Ahmedabad Platinum
EngineeringService_1 Engineering Services Electrical/ Board Design,Embedded Software Development,Industrial Design,Manufacturing Services,RF Design,Software Design Services,System Integration
As an embedded systems development firm with expertise in a broad range of electronics applications, Critical Link provides full turnkey product development services, specialty and gap services and custom-off-the-shelf development services. We specialize in the Systems Engineering, Software and Hardware Design skills required to develop a wide variety of electronics based products across an array of market areas.
View page
AM1x, AM335x, OMAP-L1x, Other C6000 DSP
Critical Link, LLC United States, New York, Syracuse Platinum


Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.