MitySOM-335x - AM3352, AM3354, and AM3359-based System on Modules (Daughter Cards)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

The MitySOM-335x is a highly configurable, small form-factor processor card that features a Texas Instruments Sitara AM3352, AM3354, or AM3359 Processor. This module is available to system designers looking for rapid time to market for industrial applications by conveniently providing a module format with NOR Flash, NAND Flash, and DDR2 or DDR3 SDRAM.

System designers save the time and complexity of developing a CPU subsystem. The SOM supports Dual 10/100/1000 Ethernet, CAN Bus, USB, LCD Display, McASP, I2C, SPI, UART, eHRPWM, eCAP, eQEP, RTC and MMC/SD interfaces.

Tool Details
3352-HX-X38-RC 3352-HX-XX7-RI 3354-HX-X38-RC 3359-GX-226-RL
Current Version - - - -
Version Date 08 FEB 2012 08 FEB 2012 08 FEB 2012 08 FEB 2012
Price (USD) Per Unit $139 Quantity 1, volume discounts available $ 129Quantity 1, volume discounts available $149 Quantity 1, volume discounts available $199 Quantity 1, volume discounts available
Volume Pricing Available? Y Y Y Y
What's Included? MitySOM-3352 with RT Linux SDK MitySOM-3352 with RT Linux SDK MitySOM-3354 with RT Linux SDK MitySOM-3359 with RT Linux SDK
More info Go to company Website Go to company Website Go to company Website Go to company Website
3D Graphics N/A N/A N/A SGX530 accelerator capable of up to a 2048x2048 resolution
Industrial Interfaces RS-485, CAN Bus, Modbus RS-485, CAN Bus, Modbus RS-485, CAN Bus, Modbus RS-485, CAN Bus, Modbus
Mass Storage MMC/SD and USB MMC/SD and USB MMC/SD and USB MMC/SD and USB
Misc. Interfaces 3 eQEP, 3 eCAP, 3 eHRPWM, Timers, RTC 3 eQEP, 3 eCAP, 3 eHRPWM, Timers, RTC 3 eQEP, 3 eCAP, 3 eHRPWM, Timers, RTC 3 eQEP, 3 eCAP, 3 eHRPWM, Timers, RTC
NAND Flash 512MB, additional sizes available N/A 512MB, additional sizes available 256MB, additional sizes available
NOR Flash N/A N/A N/A 8MB
Operating Systems RT Linux, QNX and Windows CE RT Linux, QNX and Windows CE RT Linux, QNX and Windows CE RT Linux, QNX and Windows CE
Operating Temperature 0C to +70C; Industrial Temp also available -40C to +85C; Commercial Temp also available 0C to +70C; Industrial Temp also available -40C to +70C; Commercial & Industrial Temp also available
Parallel Interfaces Dual 10/100/1000 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, LCD Dual 10/100/1000 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, LCD Dual 10/100/1000 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, LCD Dual 10/100/1000 EMAC RMII/MII/MDIO, Video Output, Camera / Video Input, LCD
Processor AM3352 Sitara ARM MPU, 800MHz AM3352 Sitara ARM MPU, 800MHz AM3354 Sitara ARM MPU, 800MHz (1GHz also available) AM3359 Sitara ARM MPU, 720MHz
RAM 512MB DDR3, additional sizes available 256MB DDR3, additional sizes available 512MB DDR3, additional sizes available 256MB DDR2, additional sizes available
Serial Interfaces 6 UARTS, 2 USB, 2 SPI, 2 I2C, 2 McASP 6 UARTS, 2 USB, 2 SPI, 2 I2C, 2 McASP 6 UARTS, 2 USB, 2 SPI, 2 I2C, 2 McASP 6 UARTS, 2 USB, 2 SPI, 2 I2C, 2 McASP
Size 2.7" x 1.5" 2.7" x 1.5" 2.7" x 1.5" 2.7" x 1.5"
Benefits

-Speed time to market while optimizing resources and cutting development costs
-Scalable solution with a complete family of MitySOM System on Modules from Critical Link
*Multiple configurations are available for each processor option (AM3352, AM3354, and AM3359) -- See http://www.criticallink.com/product/mitysom-335x/ for complete list

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM335x
Application(s)
  • Communications Equipment
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.