MitySOM-335x / AM335x Development Kit (Development Kits)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

The MitySOM-335x Development Kit supports the AM335x based modules from Critical Link.

Each kit includes a compatible MitySOM-335x module and a base board that features a strong array of interfaces such as USB, Debug RS232, Dual UART Expansion ports, HDMI Video Only Output, Audio Input/Output, MMC/SD, 8-Channel ADC and Dual CAN Bus interfaces. The MitySOM-335x Development Kit includes both RS232 and RS485/422 expansion modules to use with the Dual UART Expansion ports. In addition a 802.11b/g/n Wireless with Bluetooth module and a LCD with touch screen are also available.

Tool Details
80-000512 80-000587 80-000634
Current Version A A A
Version Date 08 MAR 2012 08 MAR 2012 08 MAR 2012
Price (USD) Per Unit $495 Quantity 1, volume discounts available $495 Quantity 1, volume discounts available $495 Quantity 1, volume discounts available
Volume Pricing Available? Y Y Y
What's Included? Dev Board, MitySOM-3359 (3359-GX-226-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter. Dev Board, MitySOM-3354 (3354-GX-X38-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter. Dev Board, MitySOM-3354 (3354-HX-X38-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter.
More info Go to company Website Go to company Website Go to company Website
Analog to Digital Converter 8-channel ADC with 12V and GND connections 8-channel ADC with 12V and GND connections 8-channel ADC with 12V and GND connections
Audio Stereo audio output and mono microphone input Stereo audio output and mono microphone input Stereo audio output and mono microphone input
Baseboard Design Files Included Gerbers, BOM and Schematics Gerbers, BOM and Schematics Gerbers, BOM and Schematics
Communications RS232, RS485, (2) CAN, 10/100/1000 Ethernet RS232, RS485, (2) CAN, 10/100/1000 Ethernet RS232, RS485, (2) CAN, 10/100/1000 Ethernet
Display HDMI (video only), LCD Interface HDMI (video only), LCD Interface HDMI (video only), LCD Interface
Expansions Available 802.11 b/g/n w/ Bluetooth, XGA LCD, RS232 and RS485 802.11 b/g/n w/ Bluetooth, XGA LCD, RS232 and RS485 802.11 b/g/n w/ Bluetooth, XGA LCD, RS232 and RS485
Mass storage MMC/SD Card Slot MMC/SD Card Slot MMC/SD Card Slot
USB USB 2.0 A connector for HID or storage. USB OTG for PC connection USB 2.0 A connector for HID or storage. USB OTG for PC connection USB 2.0 A connector for HID or storage. USB OTG for PC connection
Benefits

System designers designing systems for which this two board set fits an end product need may take advantage of the board set's long term and production volume availability.
Significant reduction of time to market through smaller development cost and shorter schedule
Scalable solution with a complete family of MitySOM System-on-Modules from Critical Link

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM335x
  • ARM Cortex-A8
  • ARM-Based Processor Platforms
  • Sitara Processors
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.