ABACO-3P-FMC108FPGA

Abaco Systems® FMC108 FPGA mezzanine card

ABACO-3P-FMC108FPGA

Order now

Overview

The FMC108 is an eight-channel ADC FMC (FPGA mezzanine card) which is fully compliant with the VITA 57.1-2010 standard. The FMC108 is based on the TI ADS62P49 dual channel 12-Bit 250 MSPS ADC, which can be sampled by an internal clock source (optionally locked to an external reference) or an externally supplied sample clock. The FMC108 has the HPC (high pin count) connector, front panel I/O, and is conduction cooled compliant.

High-speed ADCs (≥10 MSPS)
ADS62P49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Order & start development

Evaluation board

FMC108-FPGA-MEZZANINE-CARD — FMC108 FPGA mezzanine card

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Abaco Systems.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.