MitySOM-1810 / AM1810 PROFIBUS Development Kit (Development Kits)

Critical Link, LLC Platinum Member

Description

Documentation

Support Information


Description

This development kit allows system designers to develop PROFIBUS solutions using the Sitara AM1810 from Texas Instruments aboard the MitySOM-1810 System on Module (SOM) from Critical Link. In addition to the certified PROFIBUS interface on the AM1810, the PROFIBUS Development Kit supports Industrial Protocols such as CAN Bus, RS-485, Modbus, and EtherCAT Master. Designers can also take advantage of the on-board USB, USB OTG, Ethernet, DVI, and audio output interfaces. The MitySOM-1810 allows developers to rapidly field products by significantly reducing HW and SW development effort.

Tool Details
80-000320 80-000348
Current Version C C
Version Date 19 JAN 2012 19 JAN 2012
Price (USD) Per Unit $749 Quantity 1, volume discounts available $749 Quantity 1, volume discounts available
Volume Pricing Available? Y Y
What's Included? Dev Board, MitySOM-1810 (1810-DG-225-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter Dev Board, MitySOM-1810 (1810-DX-225-RC) Module. Ethernet and serial cables. 12V AC/DC Adapter
More info Go to company Website Go to company Website
Audio Stereo audio output Stereo audio output
Baseboard Design Files Included Gerbers, BOM and Schematics Gerbers, BOM and Schematics
Communications PROFIBUS, RS232 or RS485. CAN. 10/100 Ethernet PROFIBUS, RS232 or RS485. CAN. 10/100 Ethernet
Display Output DVI or LCD Interface DVI or LCD Interface
Expansions Available WQVGA 4.3 LCD WQVGA 4.3 LCD
Mass storage SATA, MMC/SD Card Slot and USB SATA, MMC/SD Card Slot and USB
PROFIBUS Supports 6Mbps, 3Mbps, 1.5Mbps, 500kbps, 187.5kbps, 93.73kbps, 19.2kbps, and 9.6kbps operation Supports 6Mbps, 3Mbps, 1.5Mbps, 500kbps, 187.5kbps, 93.73kbps, 19.2kbps, and 9.6kbps operation
USB USB 2.0 A connector for HID or storage. USB OTG for PC connection USB 2.0 A connector for HID or storage. USB OTG for PC connection
Benefits

Fully certified PROFIBUS interface which can be easily deployed in end equipment product solutions
Speed time to market while optimizing resources and cutting development costs
Scalable solution with a complete family of MitySOM and MityDSP System on Modules from Critical Link

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • AM1x
  • OMAP-L1x
Application(s)
  • Communications Equipment
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Thomas  Catalino
1-315-4254045-201
http://www.criticallink.com
tom.catalino@criticallink.com

Headquarters
6712 Brooklawn Parkway
Syracuse, New York
United States
1-315-4254045-201
1-315-4254048

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.